您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 571 - Hexagon wood screws
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_571.prj},{NB=Holzschraube DIN 571 10x30 08280.100.030(High)},{CNSORDERNO=08280.100.030},{D=10},{L=30.0},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=23.600},{P=4.500},{S=17.000},{DS=10.000},{DA=12.200},{DD=12.200},{K=7.000},{E=18.720},{NENNID=10X30MM},{BRAND=Fabory},{STANDARD=DIN 571},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Hex head wood screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN2260,NFE25-607},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492557513},{INTRASTATCODE=7318110000},{ECLASS=},{UNSPSC=31161508},{ETIM=EC002338},{FAB_NENN=10x30},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
NENN
ⁿ/ₐ
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Distance
[mm]
S
Width accross flats
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DA
Inner diameter of bearing area max.
[mm]
DD
Diam. radius on head max.
[mm]
K
Head height
[mm]
E
Width across corners min.
[mm]
Wood screw DIN 571 4x20
51900.040.020
4X20MM
4
20.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00000
NEN2260,NFE25-607
Y
8715494598859
7318110000
31161508
EC002338
200
4x20
2.800
1.800
12.000
7.000
4.000
5.000
5.000
2.800
7.500
Wood screw DIN 571 4x25
51900.040.025
4X25MM
4
25.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00241
NEN2260,NFE25-607
Y
8715494118552
7318110000
31161508
EC002338
200
4x25
2.800
1.800
15.000
7.000
4.000
5.000
5.000
2.800
7.500
Wood screw DIN 571 4x30
51900.040.030
4X30MM
4
30.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00000
NEN2260,NFE25-607
Y
8715494598866
7318110000
31161508
EC002338
200
4x30
2.800
1.800
18.000
7.000
4.000
5.000
5.000
2.800
7.500
Wood screw DIN 571 4x40
51900.040.040
4X40MM
4
40.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00000
NEN2260,NFE25-607
Y
8715494598873
7318110000
31161508
EC002338
200
4x40
2.800
1.800
24.000
7.000
4.000
5.000
5.000
2.800
7.500
Wood screw DIN 571 4x45
51900.040.045
4X45MM
4
45.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00000
NEN2260,NFE25-607
Y
8715494598880
7318110000
31161508
EC002338
200
4x45
2.800
1.800
27.000
7.000
4.000
5.000
5.000
2.800
7.500
Wood screw DIN 571 5x20
08280.050.020
5X20MM
5
20.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00342
NEN2260,NFE25-607
Y
8715492556813
7318110000
31161508
EC002338
200
5x20
3.500
2.200
12.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x20
51900.050.020
5X20MM
5
20.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00342
NEN2260,NFE25-607
Y
8715494118569
7318110000
31161508
EC002338
200
5x20
3.500
2.200
12.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x25
08280.050.025
5X25MM
5
25.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00400
NEN2260,NFE25-607
Y
8715492556820
7318110000
31161508
EC002338
200
5x25
3.500
2.200
15.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x25
51900.050.025
5X25MM
5
25.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00400
NEN2260,NFE25-607
Y
8715492314161
7318110000
31161508
EC002338
200
5x25
3.500
2.200
15.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x25
55900.050.025
5X25MM
5
25.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A4
Hexagon head
Hexagon
0.00000
NEN2260,NFE25-607
Y
8715494604383
7318110000
31161508
EC002338
200
5x25
3.500
2.200
15.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x30
08280.050.030
5X30MM
5
30.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00462
NEN2260,NFE25-607
Y
8715492556837
7318110000
31161508
EC002338
200
5x30
3.500
2.200
18.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x30
51900.050.030
5X30MM
5
30.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00462
NEN2260,NFE25-607
Y
8715492314178
7318110000
31161508
EC002338
100
5x30
3.500
2.200
18.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x30
55900.050.030
5X30MM
5
30.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A4
Hexagon head
Hexagon
0.00462
NEN2260,NFE25-607
Y
8715494126663
7318110000
31161508
EC002338
200
5x30
3.500
2.200
18.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x35
08280.050.035
5X35MM
5
35.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00512
NEN2260,NFE25-607
Y
8715492556844
7318110000
31161508
EC002338
200
5x35
3.500
2.200
21.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x35
51900.050.035
5X35MM
5
35.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00512
NEN2260,NFE25-607
Y
8715494118576
7318110000
31161508
EC002338
200
5x35
3.500
2.200
21.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x35
55900.050.035
5X35MM
5
35.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A4
Hexagon head
Hexagon
0.00512
NEN2260,NFE25-607
Y
8715494126670
7318110000
31161508
EC002338
200
5x35
3.500
2.200
21.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x40
08280.050.040
5X40MM
5
40.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00582
NEN2260,NFE25-607
Y
8715492556851
7318110000
31161508
EC002338
200
5x40
3.500
2.200
24.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x40
51900.050.040
5X40MM
5
40.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00582
NEN2260,NFE25-607
Y
8715492314185
7318110000
31161508
EC002338
100
5x40
3.500
2.200
24.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x40
55900.050.040
5X40MM
5
40.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A4
Hexagon head
Hexagon
0.00582
NEN2260,NFE25-607
Y
8715494126687
7318110000
31161508
EC002338
200
5x40
3.500
2.200
24.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x45
08280.050.045
5X45MM
5
45.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00643
NEN2260,NFE25-607
Y
8715492556868
7318110000
31161508
EC002338
200
5x45
3.500
2.200
27.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x45
51900.050.045
5X45MM
5
45.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00576
NEN2260,NFE25-607
Y
8715494118583
7318110000
31161508
EC002338
200
5x45
3.500
2.200
27.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x45
55900.050.045
5X45MM
5
45.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A4
Hexagon head
Hexagon
0.00593
NEN2260,NFE25-607
Y
8715494126694
7318110000
31161508
EC002338
200
5x45
3.500
2.200
27.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x50
08280.050.050
5X50MM
5
50.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00703
NEN2260,NFE25-607
Y
8715492556875
7318110000
31161508
EC002338
200
5x50
3.500
2.200
30.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x60
08280.050.060
5X60MM
5
60.0
Fabory
DIN 571
Hex head wood screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00707
NEN2260,NFE25-607
Y
8715492556882
7318110000
31161508
EC002338
200
5x60
3.500
2.200
36.000
8.000
5.000
6.000
6.000
3.500
8.630
Wood screw DIN 571 5x50
51900.050.050
5X50MM
5
50.0
Fabory
DIN 571
Hex head wood screw
Stainless steel
A2
Hexagon head
Hexagon
0.00703
NEN2260,NFE25-607
Y
8715492314192
7318110000
31161508
EC002338
100
5x50
3.500
2.200
30.000
8.000
5.000
6.000
6.000
3.500
8.630
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
DIN 71752 - Gabelköpfe
Fabory
13.02.2023
DIN ≈6928 C - Hexagon self tapping screw
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
4994 - fischer Spreizdübel Nylon S
SFS Group Schweiz AG
17.06.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 571 - FN 275 - verzinkt blau - Hexagon wood screws
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 571 - FN 252 - rostfrei A2 - Hexagon wood screws
SFS Group Schweiz AG
17.06.2024
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
Model 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
GN 6339 - Heavy Duty Washers, High Type, Steel
Ganter
19.06.2024
4989 - fischer DUOPOWER Universaldübel Nylon grau/rot
SFS Group Schweiz AG
17.06.2024
DIN 7976 C - Hexagon head tapping screws, form C
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表