您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMM - Cylindric retaining magnets
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMM
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmm/rmm.prj},{NB=Cylindric retaining magnets RMM-ND-13-M4},{CODE=502108},{DESCRIPTION=RMM-ND-13-M4},{DIM01=13},{DIM02=M4},{DIM03=20 +0.2/-0.2},{DIM04=7},{DIM05=6.0},{DIM06=2.5},{DIM07=70},{WEIGHT=20},{NORMNR= GN 54.1},{D=13},{H=20±0.2},{HX=20},{K1=6.0},{K2=2.5},{NKSC=60},{NKND=70},{WSVIS=Neodym, Eisen, Bor},{C=0.70},{L=0.100},{RM=0.300},{R1=11.2},{R2=5.5},{L2=1.5},{R=0.224},{G=0.545},{B=0.678},{DIM04X=7},{NDM=4},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Dh6
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
h
ⁿ/ₐ
DIM05
k
[mm]
DIM06
x
[mm]
DIM07
Attractive force nominal
ⁿ/ₐ
WEIGHT
Weight
[g]
Cylindric retaining magne...
502101
RMM-ND-6
6
-
20 +0.2/-0.2
-
10.0
1.5
10
5
Cylindric retaining magne...
502103
RMM-ND-8
8
-
20 +0.2/-0.2
-
10.0
1.5
22
8
Cylindric retaining magne...
502105
RMM-ND-10
10
-
20 +0.2/-0.2
-
8.0
2.0
45
12
Cylindric retaining magne...
502107
RMM-ND-13
13
-
20 +0.2/-0.2
-
6.0
2.5
70
20
Cylindric retaining magne...
502109
RMM-ND-16
16
-
20 +0.2/-0.2
-
2.0
3.0
150
30
Cylindric retaining magne...
502111
RMM-ND-20
20
-
25 +0.2/-0.2
-
5.0
4.0
280
59
Cylindric retaining magne...
502113
RMM-ND-25
25
-
35 +0.3/-0.3
-
7.0
5.0
450
132
Cylindric retaining magne...
502115
RMM-ND-32
32
-
40 +0.3/-0.3
-
4.5
6.0
700
246
Cylindric retaining magne...
502102
RMM-ND-6-M3
6
M3
20 +0.2/-0.2
5
10.0
1.5
10
4
Cylindric retaining magne...
502104
RMM-ND-8-M3
8
M3
20 +0.2/-0.2
5
10.0
1.5
25
8
Cylindric retaining magne...
502106
RMM-ND-10-M4
10
M4
20 +0.2/-0.2
7
8.0
2.0
45
11
Cylindric retaining magne...
502108
RMM-ND-13-M4
13
M4
20 +0.2/-0.2
7
6.0
2.5
70
20
Cylindric retaining magne...
502110
RMM-ND-16-M4
16
M4
25 +0.2/-0.2
8
2.0
3.0
150
38
Cylindric retaining magne...
502112
RMM-ND-20-M6
20
M6
25 +0.2/-0.2
6
5.0
4.0
280
58
Cylindric retaining magne...
502114
RMM-ND-25-M6
25
M6
35 +0.3/-0.3
8
7.0
5.0
450
130
Cylindric retaining magne...
502116
RMM-ND-32-M6
32
M6
40 +0.3/-0.3
6
4.5
6.0
700
243
Cylindric retaining magne...
502201
RMM-SC-6
6
-
20 +0.2/-0.2
-
10.0
1.5
8
5
Cylindric retaining magne...
502203
RMM-SC-8
8
-
20 +0.2/-0.2
-
10.0
1.5
22
8
Cylindric retaining magne...
502205
RMM-SC-10
10
-
20 +0.2/-0.2
-
8.0
2.0
40
12
Cylindric retaining magne...
502207
RMM-SC-13
13
-
20 +0.2/-0.2
-
6.0
2.5
60
20
Cylindric retaining magne...
502209
RMM-SC-16
16
-
20 +0.2/-0.2
-
2.0
3.0
125
30
Cylindric retaining magne...
502211
RMM-SC-20
20
-
25 +0.2/-0.2
-
5.0
4.0
250
60
Cylindric retaining magne...
502213
RMM-SC-25
25
-
35 +0.3/-0.3
-
7.0
5.0
400
134
Cylindric retaining magne...
502215
RMM-SC-32
32
-
40 +0.3/-0.3
-
4.5
6.0
600
251
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RMN - ELESA-Cylindric retaining magnets with threaded hole
Elesa
24.06.2024
RMV - ELESA-Discs for retaining magnets
Elesa
24.06.2024
RMH-P - ELESA-Flat retaining magnets with handle or ring
Elesa
24.06.2024
RMA - ELESA-Flat retaining magnets
Elesa
24.06.2024
DD51 - ELESA-Digital position indicators direct drive
Elesa
24.06.2024
RML - ELESA-Cylindric retaining magnets
Elesa
24.06.2024
DNC - ISO cylinder
Festo
25.06.2024
KDCT - electromagnet
PRiCi FA
17.10.2023
RMD - ELESA-Flat retaining magnets with pass-through hole
Elesa
24.06.2024
RML-US - ELESA-Unshielded cylindric retaining magnets
Elesa
24.06.2024
RMB - ELESA-Flat retaining magnets with threaded stud
Elesa
24.06.2024
GN 927 - ELESA-Cam clamping levers
Elesa
24.06.2024
RMS - ELESA-Rectangular flat magnets
Elesa
28.02.2024
GN 913.6 - ELESA-Grub screws with retaining magnet
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表