您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Type L - Mid swinging (MT4)
Duplomatic
Group 7: ACTUATORS
71 200 HC3 Hydraulic cylinders ISO 6022
Single rod cylinder
Powered by
CAD模型選擇
{duplomatic/07_actuators/71200/mono_stelo/6022_mono_06_asmtab.prj},{NB=HC3L-140/100-115-K0-0-0-11/330/10(0)},{SIZE=140},{MM=100},{CORSA1=5000},{WFSTD=76},{AX=90},{B=145},{BD=98},{CORSAM=115},{D=255},{TD=90},{TL=70},{TM=265},{UV=255},{V=24},{VE=45},{BX=65},{CX=90},{CD=90},{EX=90},{LT=150},{MS=113.0},{EW=90},{FC=300},{L=150},{MR=113.0},{NF=40},{UC=340},{VD=5},{DA=54},{NA=96},{BA=145},{KX=31},{FBD=26.0},{FBNUM=8},{YX=181},{LH=135},{SB=30.0},{SD=48},{SC=35.5},{SE=35.5},{ST=77},{TS=325},{US=390},{PJX=208},{PJXSAE3A=211.0},{PJXSAE3B=212.0},{PJXSAE6=211.0},{ZBX=430},{PESOC=1.2},{CORSA=115.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=76},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{DRE=0},{ASX=0},{XV=330}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
B
Ø f8
[mm]
BD
[mm]
CORSAM
min
[mm]
D
Ø max
[mm]
EE
Nominal dimension
ⁿ/ₐ
K
[mm]
PJ
[mm]
TD
f8 Ø
[mm]
TL
[mm]
TM
h13
[mm]
UV
Ø
[mm]
VE
[mm]
XVMIN
XV minimum
[mm]
XVMAX
XV+STROKE maximum
[mm]
Y
[mm]
ZB
max
[mm]
PESO
Cylinder weight
[kg]
HC3L-50/32-45-K0-0-0-11/1...
10
Type L
50
32
-
-
63
38
45
105
1/2"
18
120
32
25
112
105
29
180
189
98
244
17.80
HC3L-50/36-45-K0-0-0-11/1...
10
Type L
50
36
-
-
63
38
45
105
1/2"
18
120
32
25
112
105
29
180
189
98
244
17.80
HC3L-63/40-45-K0-0-0-11/1...
10
Type L
63
40
-
-
75
48
45
122
3/4"
21
133
40
32
125
122
32
195
205
112
274
28.20
HC3L-63/45-45-K0-0-0-11/1...
10
Type L
63
45
-
-
75
48
45
122
3/4"
21
133
40
32
125
122
32
195
205
112
274
28.20
HC3L-80/50-60-K0-0-0-11/2...
10
Type L
80
50
-
-
90
58
60
145
3/4"
24
155
50
40
150
145
36
220
235
120
305
40.80
HC3L-80/56-60-K0-0-0-11/2...
10
Type L
80
56
-
-
90
58
60
145
3/4"
24
155
50
40
150
145
36
220
235
120
305
40.80
HC3L-100/63-80-K0-0-0-11/...
10
Type L
100
63
-
-
110
73
80
175
1"
27
171
63
50
180
175
41
245
265
134
340
67.80
HC3L-100/70-80-K0-0-0-11/...
10
Type L
100
70
-
-
110
73
80
175
1"
27
171
63
50
180
175
41
245
265
134
340
68.60
HC3L-125/80-95-K0-0-0-11/...
10
Type L
125
80
-
-
132
88
95
210
1"
31
205
80
63
224
210
45
290
315
153
396
118.10
HC3L-125/90-95-K0-0-0-11/...
10
Type L
125
90
-
-
132
88
95
210
1"
31
205
80
63
224
210
45
290
315
153
396
119.00
HC3L-140/90-115-K0-0-0-11...
10
Type L
140
90
-
-
145
98
115
255
1"1/4
31
208
90
70
265
255
45
330
355
181
430
187.10
HC3L-140/100-115-K0-0-0-1...
10
Type L
140
100
-
-
145
98
115
255
1"1/4
31
208
90
70
265
255
45
330
355
181
430
188.20
HC3L-160/100-115-K0-0-0-1...
10
Type L
160
100
-
-
160
108
115
270
1"1/4
35
235
100
80
280
270
50
340
370
185
467
225.60
HC3L-160/110-115-K0-0-0-1...
10
Type L
160
110
-
-
160
108
115
270
1"1/4
35
235
100
80
280
270
50
340
370
185
467
227.70
HC3L-180/110-150-K0-0-0-1...
10
Type L
180
110
-
-
185
118
150
300
1"1/4
40
250
110
90
320
315
55
390
420
205
505
328.00
HC3L-180/125-150-K0-0-0-1...
10
Type L
180
125
-
-
185
118
150
300
1"1/4
40
250
110
90
320
315
55
390
420
205
505
332.00
HC3L-200/125-180-K0-0-0-1...
10
Type L
200
125
-
-
200
133
180
330
1"1/4
40
278
125
100
335
330
61
430
460
220
550
403.60
HC3L-200/140-180-K0-0-0-1...
10
Type L
200
140
-
-
200
133
180
330
1"1/4
40
278
125
100
335
330
61
430
460
220
550
408.20
HC3L-250/160-220-K0-0-0-1...
10
Type L
250
160
-
-
250
180
220
410
1"1/2
42
325
160
125
425
410
71
505
540
260
652
755.40
HC3L-250/180-220-K0-0-0-1...
10
Type L
250
180
-
-
250
180
220
410
1"1/2
42
325
160
125
425
410
71
505
540
260
652
766.20
HC3L-320/200-280-K0-0-0-1...
10
Type L
320
200
-
-
320
220
280
500
2"
48
350
200
160
530
510
88
590
660
310
764
1401.80
HC3L-320/220-280-K0-0-0-1...
10
Type L
320
220
-
-
320
220
280
500
2"
48
350
200
160
530
510
88
590
660
310
764
1466.80
HC3L-400/250-420-K0-0-0-1...
10
Type L
400
250
-
-
400
270
420
628
2"
53
360
250
200
630
628
110
675
760
333
775
2543.00
HC3L-400/280-420-K0-0-0-1...
10
Type L
400
280
-
-
400
270
420
628
2"
53
360
250
200
630
628
110
675
760
333
775
2635.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表