目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Pipe end molded bellows SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Bellows
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/bellows/pipe_end_molded_bellows_sus.prj},{NB=PE50FB115},{CNSORDERNO=PE50FB115},{PC=20913},{MAT=SUS 316},{STD=PE50},{A=60.5},{B=54.9},{C=65},{D=49.5},{L=115},{L1=85},{ST=0.15},{OPR=100-130},{SPC=3.6},{TFS=50A},{VER=3},{RX=0.9069}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
Length
[mm]
L1
[mm]
ST
Bellows plate thickness
[mm]
OPR
Operating range
[mm]
SPC
Spring constant
[N/mm]
TFS
Tube / Fitting Size
ⁿ/ₐ
PE20FB95
PE20FB95
20911
27.2
23.0
33
22.5
95
65
0.15
85-100
4.8
20A
PE32FB105
PE32FB105
20912
42.7
37.1
58
42.7
105
75
0.15
90-120
3.5
32A
PE50FB115
PE50FB115
20913
60.5
54.9
65
49.5
115
85
0.15
100-130
3.6
50A
PE65FB120
PE65FB120
20914
76.3
70.3
80
61.0
120
90
0.15
100-130
2.6
65A
PE80FB130
PE80FB130
20915
89.1
83.1
109
89.7
130
100
0.15
110-150
3.9
80A
PE100FB130
PE100FB130
20916
114.3
108.3
125
105.5
130
100
0.15
110-150
4.7
100A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表