您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type 3R Large Continuous Hinge Cover Enclosures - Type 3 / 3R Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 3/3R Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_3_3r/type3r_lchc_asmtab.prj},{NB=24208RHC},{PNNB=24248RHC},{A=24.00},{AMM=610},{B=20.00},{BALG=20.00,24.00},{T=0.00781},{LOD=},{PPATH=parts/type3r_lchc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
C
C - Depth
[Inch]
CMM
C - Depth
[mm]
ABC
Enclosure Size A xB x C
[Inch]
ABCMM
Enclosure Size A xB x C
[mm]
DIN
D
[Inch]
DMM
D
[mm]
G
Gauge
[Inch]
16126RHC
16126RHC
16.00
406
305
6.00
152
16.00x12.00x6.00
406x305x152
5.00
127
16
181810RHC
181810RHC
18.00
457
457
10.00
254
18.00x18.00x10.00
457x457x254
13.00
330
16
20166RHC
20166RHC
20.00
508
406
6.00
152
20.00x16.00x6.00
508x406x152
9.00
229
16
24208RHC
24208RHC
24.00
610
508
8.00
203
24.00x20.00x8.00
610x508x203
13.00
330
16
30248RHC
30248RHC
30.00
762
610
8.00
203
30.00x24.00x8.00
762x610x203
17.00
432
14
362412RHC
362412RHC
36.00
914
610
12.00
305
36.00x24.00x12.00
914x610x305
17.00
432
14
423012RHC
423012RHC
42.00
1067
762
12.00
305
42.00x30.00x12.00
1067x762x305
27.00
432
14
483612RHC
483612RHC
48.00
1219
914
12.00
305
48.00x36.00x12.00
1219x914x305
27.00
432
14
603612RHC
603612RHC
60.00
1524
914
12.00
305
60.00x36.00x12.00
1524x914x305
27.00
432
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 4X Aluminum JIC Lift-Off Cover Enclosures - Type 4X Enclosures
Eaton B-Line
17.10.2023
Type 3 Gasketed Screw Cover Enclosures - Type 3 / 3R Enclosures
Eaton B-Line
17.10.2023
Type 4X Stainless Steel Single-Door Enclosures - Type 4 X Enclosures
Eaton B-Line
17.10.2023
Type 3R Telephone Termination Cabinets - Type 3 / 3R Enclosures
Eaton B-Line
17.10.2023
Type 12 Terminal Enclosures - Type 12 / 13 Enclosures
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway - Painted & Galvanized - Wireway
Eaton B-Line
17.10.2023
Type 3R Current Transformer Screw Cover Enclosures - Type 3R Current Transf...
Eaton B-Line
17.10.2023
Type 3R Screw Cover Wireway
Eaton B-Line
17.10.2023
Type 12 Console & Consolet Enclosures, Series AW-12 Consoles
Eaton B-Line
17.10.2023
Type 12 Console & Consolet Enclosures, Series AW-14 Consoles
Eaton B-Line
17.10.2023
NEMA 12 Feed-Through Wireway, Closure Plate
Eaton B-Line
17.10.2023
Type 3R Small Continuous Hinge Cover Enclosures - Type 3 / 3R Enclosures
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings, 45° Elbow
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway Straight Section - Wireway
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表