您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DW-LX-70X-M18 - Inductive Sensor
CONTRINEX
Inductive Sensor
Washdown
Powered by
CAD模型選擇
{contrinex/inductive_sensor/washdown/dw_lx_70x_m18.prj},{NB=DW-LD-704-M18},{ORDERNO=320-420-286},{TYPE=DW-LD-704-M18},{PR=Washdown},{PF=Full Inox - Series 700},{H=M18},{OD=10},{C=TPE-S, 2 m, 3 wire},{M=Embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=≤ 60},{TR=-25...+85},{ER=IP 68 / IP 69K},{HSR=M18, Embeddable},{PO=PNP, Normally closed (NC)},{SFM=300},{HM=Stainless-steel V4A},{CEPDF=Conformity_700_L.pdf},{WG=125.000},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=1},{INFO=Product details},{IODD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
OPR
Operating pressure
[bar]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-LD-701-M18
320-420-283
DW-LD-701-M18
Washdown
Full Inox - Series 700
M18
10
TPE-S, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
NPN, Normally open (NO)
300
Stainless-steel V4A
125.000
85365019
YES
YES
0
DW-LD-702-M18
320-420-284
DW-LD-702-M18
Washdown
Full Inox - Series 700
M18
10
TPE-S, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
NPN, Normally closed (NC)
300
Stainless-steel V4A
125.000
85365019
YES
YES
0
DW-LD-703-M18
330-320-031
DW-LD-703-M18
Washdown
Full Inox - Series 700
M18
10
TPE-S, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
PNP, Normally open (NO)
300
Stainless-steel V4A
124.900
85365019
YES
YES
Contrinex-DW-Lx-703-M18 V...
DW-LD-704-M18
320-420-286
DW-LD-704-M18
Washdown
Full Inox - Series 700
M18
10
TPE-S, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
PNP, Normally closed (NC)
300
Stainless-steel V4A
125.000
85365019
YES
YES
0
DW-LS-701-M18-002
320-420-265
DW-LS-701-M18-002
Washdown
Full Inox - Series 700
M18
10
M12 4-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
NPN, Normally open (NO)
300
Stainless-steel V4A
67.000
85365019
YES
YES
0
DW-LS-702-M18-002
320-420-302
DW-LS-702-M18-002
Washdown
Full Inox - Series 700
M18
10
M12 4-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
NPN, Normally closed (NC)
300
Stainless-steel V4A
58.000
85365019
YES
YES
0
DW-LS-703-M18-002
330-320-024
DW-LS-703-M18-002
Washdown
Full Inox - Series 700
M18
10
M12 4-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
PNP, Normally open (NO)
300
Stainless-steel V4A
65.586
85365019
YES
YES
Contrinex-DW-Mx-703-M18 V...
DW-LS-704-M18-002
320-420-267
DW-LS-704-M18-002
Washdown
Full Inox - Series 700
M18
10
M12 4-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
≤ 60
-25...+85
IP 68 / IP 69K
M18, Embeddable
PNP, Normally closed (NC)
300
Stainless-steel V4A
65.600
85365019
YES
YES
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Connector Configurator
Balluff
21.06.2024
OGP302 - Type M18 for wet areas
ifm_electronic
27.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表