您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T6184-2000 - 1型全金属六角锁紧螺母
Chinese Manufacturers
永华紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/huabiao/gb6184-2000.prj},{NB=Nuts GB/T 6184 M14x2},{IDNR=},{D=14.000},{D1=11.835},{P=2.000},{S=21.000},{DA=15.100},{DW=19.640},{E=23.360},{M=13.200},{MW=9.680}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
S
Width across flats
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
螺母 GB/T 6184 M5x0.8
5.000
4.134
0.800
8.000
5.750
6.880
8.790
5.300
螺母 GB/T 6184 M6x1
6.000
4.917
1.000
10.000
6.750
8.880
11.050
5.900
螺母 GB/T 6184 M8x1.25
8.000
6.647
1.250
13.000
8.750
11.630
14.380
7.100
螺母 GB/T 6184 M10x1.5
10.000
8.376
1.500
16.000
10.800
14.630
17.770
9.000
螺母 GB/T 6184 M12x1.75
12.000
10.106
1.750
18.000
13.000
16.630
20.030
11.600
螺母 GB/T 6184 M14x2
14.000
11.835
2.000
21.000
15.100
19.640
23.360
13.200
螺母 GB/T 6184 M16x2
16.000
13.835
2.000
24.000
17.300
22.490
26.750
15.200
螺母 GB/T 6184 M18x2.5
18.000
15.294
2.500
27.000
19.500
24.900
29.560
17.000
螺母 GB/T 6184 M20x2.5
20.000
17.294
2.500
30.000
21.600
27.700
32.950
19.000
螺母 GB/T 6184 M22x2.5
22.000
19.294
2.500
34.000
23.700
31.400
37.290
21.000
螺母 GB/T 6184 M24x3
24.000
20.752
3.000
36.000
25.900
33.250
39.550
23.000
螺母 GB/T 6184 M30x3.5
30.000
26.211
3.500
46.000
32.400
42.750
50.850
26.900
螺母 GB/T 6184 M36x4
36.000
31.670
4.000
55.000
38.900
51.110
60.790
32.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
GB/T6185.2-2000 - 2型全金属六角锁紧螺母 细牙
Chinese Manufacturers
26.06.2017
LSP - Cam Lower Slide Plates
Chinese Manufacturers
21.05.2014
LHLC-50 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB 840-88 A - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LRPR - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
GB 949-88 - 开槽半沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
LSPR - Rotary Cam Slide Plates
Chinese Manufacturers
21.05.2014
GB 840-88 B - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表