您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VS-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vs-asme-clamp.prj},{NB=2031-DN25-TG04-F-VS-ASME-Clamp 11},{PPATH=2031sblvsc.prj},{DN=25},{DN1=25},{DWST=EA},{D=50.5x25.4x1.65},{L=114.00},{LTA=TG04},{ANTG=F},{DM=80},{KV=12.0},{BPAB=10.0},{BPEA=7.5},{KH=1.000},{NR=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection C1xD1xS1
[mm]
L
Installation length
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN15-TG02-D-VS-ASME-...
15
15
25.0x12.7x1.65
89.00
TG02
D
4.0
8.5
5.0
2031-DN15-TG02-D-VS-ASME-...
15
15
25.0x12.7x1.65
108.00
TG02
D
4.0
8.5
5.0
2031-DN15-TG02-E-VS-ASME-...
15
15
25.0x12.7x1.65
89.00
TG02
E
4.0
10.0
10.0
2031-DN15-TG02-E-VS-ASME-...
15
15
25.0x12.7x1.65
108.00
TG02
E
4.0
10.0
10.0
2031-DN20-TG03-E-VS-ASME-...
20
20
25.0x19.05x1.65
102.00
TG03
E
7.0
10.0
5.0
2031-DN20-TG03-E-VS-ASME-...
20
20
25.0x19.05x1.65
117.00
TG03
E
7.0
10.0
5.0
2031-DN20-TG03-F-VS-ASME-...
20
20
25.0x19.05x1.65
102.00
TG03
F
7.0
10.0
10.0
2031-DN20-TG03-F-VS-ASME-...
20
20
25.0x19.05x1.65
117.00
TG03
F
7.0
10.0
10.0
2031-DN25-TG04-E-VS-ASME-...
25
25
50.5x25.4x1.65
114.00
TG04
E
12.0
3.0
2031-DN25-TG04-E-VS-ASME-...
25
25
50.5x25.4x1.65
127.00
TG04
E
12.0
3.0
2031-DN25-TG04-F-VS-ASME-...
25
25
50.5x25.4x1.65
114.00
TG04
F
12.0
10.0
7.5
2031-DN25-TG04-F-VS-ASME-...
25
25
50.5x25.4x1.65
127.00
TG04
F
12.0
10.0
7.5
2031-DN40-TG05-G-VS-ASME-...
40
40
50.5x38.1x1.65
140.00
TG05
G
30.0
6.5
6.0
2031-DN40-TG05-G-VS-ASME-...
40
40
50.5x38.1x1.65
159.00
TG05
G
30.0
6.5
6.0
2031-DN40-TG05-H-VS-ASME-...
40
40
50.5x38.1x1.65
140.00
TG05
H
30.0
10.0
10.0
2031-DN40-TG05-H-VS-ASME-...
40
40
50.5x38.1x1.65
159.00
TG05
H
30.0
10.0
10.0
2031-DN50-TG06-G-VS-ASME-...
50
50
64.0x50.8x1.65
159.00
TG06
G
51.5
4.5
3.5
2031-DN50-TG06-G-VS-ASME-...
50
50
64.0x50.8x1.65
190.00
TG06
G
51.5
4.5
3.5
2031-DN50-TG06-H-VS-ASME-...
50
50
64.0x50.8x1.65
159.00
TG06
H
51.5
8.0
7.0
2031-DN50-TG06-H-VS-ASME-...
50
50
64.0x50.8x1.65
190.00
TG06
H
51.5
8.0
7.0
2031-DN50-TG07-H-VS-ASME-...
50
65
77.5x63.5x1.65
190.00
TG07
H
51.5
8.0
7.0
2031-DN80-TG08-L-VS-ASME-...
80
80
91.0x76.2x1.65
222.00
TG08
L
160.0
10.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3233-VS-CLAMP-ASME - 2/2-WAY DIAPHRAGM VALVE FORGED WITH CLAMP ASME BPE
Buerkert
08.12.2023
2031-VS-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with ...
Buerkert
08.12.2023
3233-VS-ASME BPE - 2/2-WAY DIAPHRAGM VALVE FORGED ASME BPE
Buerkert
08.12.2023
2031-VS-SMS - Pneumatically operated 2/2 way diaphragm valve CLASSIC with s...
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
8697 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
2031-VG-CLAMP-BS - Pneumatically operated 2/2 way diaphragm valve CLASSIC w...
Buerkert
08.12.2023
2031-VS-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC with s...
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
8035 - Inline flowmeter or batch controller with paddle wheel
Buerkert
08.12.2023
2033 - Tank Bottom Valve,
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
S022 - Fitting for ELEMENT pH and resistive conductivity measurement device...
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表