您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48622 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade C, Zinc Plated Yellow Chromated (IFI 100-107)
Bossard Inch
Nuts, Inserts
Prevailing torque and lock nuts
Powered by
CAD模型選擇
{bossard_inch/nuts_inserts/prevailing_torr_a_lock_nuts/bn_48622.prj},{NB=BN 48622 3476388 hex nylon insert lock nut 9/16},{CNSORDERNO=3476388},{BNARTNR=3476388},{BNNORM1=IFI 100-107},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade C},{BNSURFACE=Zinc Plated Yellow Chromated},{NS=9/16},{NS1=0.56250000},{TT=.5625-12},{TYPE=UNC},{F=0.87500000},{G=1.010},{H=0.656},{J=0.286},{K=0.877},{M=0.015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TYPE
Thread Type
ⁿ/ₐ
F
Width Across Flats
[Inch]
G
Width Across Corners - Max.
[Inch]
H
Thickness - Max.
[Inch]
K
Dia of Bearing Surface - Max.
[Inch]
BN 48622 3444539 hex nylo...
3444539
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
1/4
.250-20
UNC
7/16
0.505
0.328
0.438
BN 48622 3444540 hex nylo...
3444540
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
5/16
.3125-18
UNC
1/2
0.577
0.359
0.502
BN 48622 3444541 hex nylo...
3444541
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
3/8
.375-16
UNC
9/16
0.650
0.469
0.564
BN 48622 3458838 hex nylo...
3458838
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
7/16
.4375-14
UNC
5/8
0.794
0.524
0.689
BN 48622 3444542 hex nylo...
3444542
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
1/2
.500-13
UNC
3/4
0.866
0.609
0.752
BN 48622 3476388 hex nylo...
3476388
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
9/16
.5625-12
UNC
7/8
1.010
0.656
0.877
BN 48622 3444543 hex nylo...
3444543
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
5/8
.625-11
UNC
15/16
1.063
0.765
0.939
BN 48622 3444544 hex nylo...
3444544
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
3/4
.750-10
UNC
1 1/8
1.299
0.890
1.127
BN 48622 3476389 hex nylo...
3476389
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
7/8
.875-9
UNC
1 5/16
1.516
0.990
1.314
BN 48622 3476390 hex nylo...
3476390
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
1
1.000-8
UNC
1 1/2
1.732
1.124
1.502
BN 48622 3476391 hex nylo...
3476391
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
1 1/8
1.125-7
UNC
1 11/16
1.949
1.281
1.689
BN 48622 3476392 hex nylo...
3476392
IFI 100-107
Steel
Grade C
Zinc Plated Yellow Chroma...
1 1/4
1.250-7
UNC
1 7/8
2.165
1.422
1.877
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48621 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48290 - Hex nylon insert lock nuts type NM, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 44301 - Hex nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chrom...
Bossard Inch
29.11.2018
BN 48727 - Hex flange serrated nuts, Coarse thread, Steel, Case Hardened, P...
Bossard Inch
29.11.2018
BN 48624 - Hex top lock nuts, Coarse thread, Steel, Grade C, Zinc Plated Ye...
Bossard Inch
29.11.2018
UWFM, UWFL, UWFW - Urethane Washers for Shaft Collars - Standard/Corrugated
Misumi
16.02.2023
SHKHB, SHKHM, SHKHS - Shaft Supports - Hinged Clamp - L-Shaped
Misumi
28.06.2024
SHFT, SHFM, SHFSS, SHF, SHFD - Shaft Supports - Flanged Type (Precision Cas...
Misumi
01.08.2022
STHWSBL, STHWSL, SSTHWSL - Shaft Supports - Bracket Shaped Slit Clamping - ...
Misumi
09.09.2019
STHWRBK, STHWRK, SSTHWRK, STHWRAK - Shaft Supports - Bracket Shaped Slit Cl...
Misumi
18.02.2024
STHWCBK, STHWCK, SSTHWCK - Shaft Supports - Knock Hole Type - Two Plane Fla...
Misumi
19.06.2024
STHRBNG, STHRNG, SSTHRNG, STHRANG - Shaft Supports - with Damper - Key Groo...
Misumi
18.02.2024
STHPCB, STHPC, SSTHPC - Shaft Supports - Bracket Shaped - Separate Type - C...
Misumi
18.02.2024
STHRB, STHR, SSTHR, ATHR, BTHR - Shaft Supports - Bracket Shaped - Standard...
Misumi
09.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表