您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26594 - Self-clinching lock nuts floating, for metallic materials (PEM® LAS), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.20 Self clinching locking nuts
BN 26594 - LAS - Self-clinching lock nuts floating, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_20/bn_26594/bn_26594.prj},{NB=3801551},{BNARTNR=3801551},{BNARTNR1=300154769},{BN=26594},{BNNORM1=PEM®},{BNMAT=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{WVIS=Gehäuse Stahl verzinkt, farblos passiviert (Kennziffer \"md\"), Mutter nichtrostender Stahl 18/8 (AISI 300) passiviert},{D1=M4},{LB=9.40},{D2=9.38},{D3=9.3},{D4=11.18},{M=5.34},{H=0.97},{SM=1.0},{MRL=8.64},{WX='LAS', 'Gehäuse Stahl verzinkt, farblos passiviert (Kennziffer \"md\"), Mutter nichtrostender Stahl 18/8 (AISI 300) passiviert', 'LAC', 'Gehäuse und Mutter nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=1},{NDM=4.0},{KDM=3.242},{R1=8.3850},{R2=9.5030},{R3=10.0620},{C=0.5160},{L2=0.4140},{R=0.7730},{L3=2.0720},{M1=3.3100},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole size +0,08/0
[mm]
D2
max.
[mm]
D3
max.
[mm]
D4
±0.4
[mm]
M
max.
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3801357
3801357
300139837
PEM®
LAS-M3-1MD
Steel hardened
zinc plated clear passiva...
M3
7.40
7.35
7.4
9.14
4.83
0.97
1.0
7.62
3801711
3801711
300139838
PEM®
LAS-M3-2MD
Steel hardened
zinc plated clear passiva...
M3
7.40
7.35
7.4
9.14
4.83
1.38
1.4
7.62
3801551
3801551
300154769
PEM®
LAS-M4-1MD
Steel hardened
zinc plated clear passiva...
M4
9.40
9.38
9.3
11.18
5.34
0.97
1.0
8.64
3801701
3801701
300139839
PEM®
LAS-M4-2MD
Steel hardened
zinc plated clear passiva...
M4
9.40
9.38
9.3
11.18
5.34
1.38
1.4
8.64
9083052
9083052
9083052
PEM®
LAS-M5-1MD
Steel hardened
zinc plated clear passiva...
M5
10.30
10.29
10.3
11.94
6.86
0.97
1.0
9.14
3801129
3801129
300139840
PEM®
LAS-M5-2MD
Steel hardened
zinc plated clear passiva...
M5
10.30
10.29
10.3
11.94
6.86
1.38
1.4
9.14
3800694
3800694
300139841
PEM®
LAS-M6-2MD
Steel hardened
zinc plated clear passiva...
M6
13.10
13.06
13.0
15.24
7.88
1.38
1.4
10.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表