품질보증 정보
카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 802 - Conical spring washers regular type (SN 212745), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 801, BN 802 Conical spring washers regular type
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_100/01_300_100_10/bn_801_802/bn_802.prj},{NB=BN 802 1281291 conical spring washer 6.4},{CNSORDERNO=1281291},{BNARTNR=1281291},{BNNORM1=SN 212745},{BNNORM2=},{BNMAT=Federstahl 43-50 HRC},{CNSMAT=Federstahl 43-50 HRC},{BNSURFACE=mechanisch verzinkt-blau},{D=M6},{D1=6.400},{D2=14.000},{H=1.150},{S=0.800}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
S
[mm]
BN 802 1281259 conical sp...
1281259
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M3
3.200
8.000
0.650
0.450
BN 802 1281275 conical sp...
1281275
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M4
4.300
10.000
0.850
0.600
BN 802 1281283 conical sp...
1281283
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M5
5.300
12.000
1.000
0.700
BN 802 1281291 conical sp...
1281291
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M6
6.400
14.000
1.150
0.800
BN 802 1281305 conical sp...
1281305
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M8
8.400
18.000
1.400
1.000
BN 802 1281313 conical sp...
1281313
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M10
10.500
22.000
1.700
1.200
BN 802 1281321 conical sp...
1281321
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M12
13.000
28.000
2.200
1.500
BN 802 1281348 conical sp...
1281348
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M16
17.000
34.000
2.600
1.800
BN 802 1281356 conical sp...
1281356
SN 212745
Spring steel 43-50 HRC
mechanical zinc plated bl...
M20
21.000
40.000
3.000
2.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성