您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0039 - Lateral spring plungers
Blohm
Spring plungers, locking bolts, ball locking bolts
Lateral spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_seitendruckstuecke/03330.prj},{NB=B0039.220560},{BESTBLOHM=B0039.22056},{AUSF=mit Abdichtung},{MATERIAL=Stahl},{POS=0},{D=10},{D1=5},{L=12},{L1=6.0},{D2=10},{S=0.8},{F=50},{X1=0.0},{X2=1.5},{X3=1.7},{X4=1.7},{X6=1.7},{X8=1.7},{BESTMW=03330-05},{GEW=0.0028},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{XPOS=0,[-$S.:+$S.]},{L11=12},{XA=10.00000},{XB=10},{TAB=1.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D2
diameter
[mm]
S
S+/-
[mm]
F
Force approx.
[N]
X1
X at Y = 1
[mm]
X2
X at Y = 2
[mm]
X3
X at Y = 3
[mm]
X4
X bei Y = 4
[mm]
X6
X at Y = 6
[mm]
X8
X at Y = 8
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0039.21034
B0039.21034
without seal
Steel
6
3
7
4.0
6
0.5
10
0.8
1.0
1.0
1.0
1.0
1.0
0.0006
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21036
B0039.21036
without seal
Steel
6
3
7
4.0
6
0.5
20
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21038
B0039.21038
without seal
Steel
6
3
7
4.0
6
0.5
40
0.8
1.0
1.0
1.0
1.0
1.0
0.0013
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21054
B0039.21054
without seal
Steel
10
5
11
6.7
10
0.8
20
0.0
1.5
1.7
1.7
1.7
1.7
0.0025
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21056
B0039.21056
without seal
Steel
10
5
11
6.7
10
0.8
50
0.0
1.5
1.7
1.7
1.7
1.7
0.0028
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21058
B0039.21058
without seal
Steel
10
5
11
6.7
10
0.8
100
0.0
1.5
1.7
1.7
1.7
1.7
0.0030
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21064
B0039.21064
without seal
Steel
10
6
11
10.7
10
1.0
40
0.0
0.0
0.0
1.7
1.9
1.9
0.0035
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21066
B0039.21066
without seal
Steel
10
6
11
10.7
10
1.0
75
0.0
0.0
0.0
1.7
1.9
1.9
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21068
B0039.21068
without seal
Steel
10
6
11
10.7
10
1.0
100
0.0
0.0
0.0
1.7
1.9
1.9
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21084
B0039.21084
without seal
Steel
12
8
13
13.9
12
1.3
50
0.0
0.0
0.0
0.0
2.5
2.7
0.0068
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21086
B0039.21086
without seal
Steel
12
8
13
13.9
12
1.3
100
0.0
0.0
0.0
0.0
2.5
2.7
0.0074
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21088
B0039.21088
without seal
Steel
12
8
13
13.9
12
1.3
150
0.0
0.0
0.0
0.0
2.5
2.7
0.0078
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21104
B0039.21104
without seal
Steel
16
10
17
16.7
16
1.6
100
0.0
0.0
0.0
0.0
0.0
3.1
0.0147
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21106
B0039.21106
without seal
Steel
16
10
17
16.7
16
1.6
150
0.0
0.0
0.0
0.0
0.0
3.1
0.0147
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.21108
B0039.21108
without seal
Steel
16
10
17
16.7
16
1.6
200
0.0
0.0
0.0
0.0
0.0
3.1
0.0157
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22034
B0039.22034
with seal
Steel
6
3
7
4.0
6
0.5
10
0.8
1.0
1.0
1.0
1.0
1.0
0.0006
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22036
B0039.22036
with seal
Steel
6
3
7
4.0
6
0.5
20
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22038
B0039.22038
with seal
Steel
6
3
7
4.0
6
0.5
40
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22054
B0039.22054
with seal
Steel
10
5
12
6.0
10
0.8
20
0.0
1.5
1.7
1.7
1.7
1.7
0.0027
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22056
B0039.22056
with seal
Steel
10
5
12
6.0
10
0.8
50
0.0
1.5
1.7
1.7
1.7
1.7
0.0028
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22058
B0039.22058
with seal
Steel
10
5
12
6.0
10
0.8
100
0.0
1.5
1.7
1.7
1.7
1.7
0.0030
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22064
B0039.22064
with seal
Steel
10
6
12
10.0
10
1.0
40
0.0
0.0
0.0
1.7
1.9
1.9
0.0034
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22066
B0039.22066
with seal
Steel
10
6
12
10.0
10
1.0
75
0.0
0.0
0.0
1.7
1.9
1.9
0.0037
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22068
B0039.22068
with seal
Steel
10
6
12
10.0
10
1.0
100
0.0
0.0
0.0
1.7
1.9
1.9
0.0040
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0039.22084
B0039.22084
with seal
Steel
12
8
14
13.0
12
1.3
50
0.0
0.0
0.0
0.0
2.5
2.7
0.0068
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0033 - Spring plungers,smooth version, self-clamping, plastic
Blohm
03.06.2024
03156-20 - Locating cylinder with wedge clamp system
norelem
30.05.2024
03156-20 - Repair kits for locating cylinders
norelem
30.05.2024
07560 - Snapper catch wirth spring DIN 6310
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表