您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 725201 - Hexagon socket head cap screw - Aluminium P60 - DIN 912
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_25/725201.prj},{NB=bene_inox_725201-6X25},{REF=725201-6X25},{DXL=M6 x 25},{MAT=Aluminium P60},{D=6},{L=25},{S=5},{DK=10.0},{K=6},{IDNR=},{LG=3.000},{LF=0.680},{D3=4.773},{P=1.000},{DA=6.800},{DS=6.000},{E=5.720},{HM=25.000},{R=0.250},{T=3.000},{V=0.600},{DW=9.380},{W=2.300},{FORM=1.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
DK
[mm]
K
[mm]
B
[mm]
Béné Inox 725201-4X10
725201-4X10
M4 x 10
Aluminium P60
4
10
3
7.0
4
L
Béné Inox 725201-4X12
725201-4X12
M4 x 12
Aluminium P60
4
12
3
7.0
4
L
Béné Inox 725201-4X16
725201-4X16
M4 x 16
Aluminium P60
4
16
3
7.0
4
L
Béné Inox 725201-4X20
725201-4X20
M4 x 20
Aluminium P60
4
20
3
7.0
4
L
Béné Inox 725201-4X25
725201-4X25
M4 x 25
Aluminium P60
4
25
3
7.0
4
L
Béné Inox 725201-4X30
725201-4X30
M4 x 30
Aluminium P60
4
30
3
7.0
4
L
Béné Inox 725201-4X35
725201-4X35
M4 x 35
Aluminium P60
4
35
3
7.0
4
L
Béné Inox 725201-5X10
725201-5X10
M5 x 10
Aluminium P60
5
10
4
8.5
5
L
Béné Inox 725201-5X12
725201-5X12
M5 x 12
Aluminium P60
5
12
4
8.5
5
L
Béné Inox 725201-5X16
725201-5X16
M5 x 16
Aluminium P60
5
16
4
8.5
5
L
Béné Inox 725201-5X20
725201-5X20
M5 x 20
Aluminium P60
5
20
4
8.5
5
L
Béné Inox 725201-5X25
725201-5X25
M5 x 25
Aluminium P60
5
25
4
8.5
5
L
Béné Inox 725201-5X30
725201-5X30
M5 x 30
Aluminium P60
5
30
4
8.5
5
L
Béné Inox 725201-5X35
725201-5X35
M5 x 35
Aluminium P60
5
35
4
8.5
5
L
Béné Inox 725201-5X40
725201-5X40
M5 x 40
Aluminium P60
5
40
4
8.5
5
L
Béné Inox 725201-6X10
725201-6X10
M6 x 10
Aluminium P60
6
10
5
10.0
6
L
Béné Inox 725201-6X12
725201-6X12
M6 x 12
Aluminium P60
6
12
5
10.0
6
L
Béné Inox 725201-6X16
725201-6X16
M6 x 16
Aluminium P60
6
16
5
10.0
6
L
Béné Inox 725201-6X20
725201-6X20
M6 x 20
Aluminium P60
6
20
5
10.0
6
L
Béné Inox 725201-6X25
725201-6X25
M6 x 25
Aluminium P60
6
25
5
10.0
6
L
Béné Inox 725201-6X30
725201-6X30
M6 x 30
Aluminium P60
6
30
5
10.0
6
L
Béné Inox 725201-6X35
725201-6X35
M6 x 35
Aluminium P60
6
35
5
10.0
6
L
Béné Inox 725201-6X40
725201-6X40
M6 x 40
Aluminium P60
6
40
5
10.0
6
L
Béné Inox 725201-6X45
725201-6X45
M6 x 45
Aluminium P60
6
45
5
10.0
6
L
Béné Inox 725201-6X50
725201-6X50
M6 x 50
Aluminium P60
6
50
5
10.0
6
L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 410203 - Hexagon socket countersunk head screw - Stainless steel A4 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416512 - Spring lock washer wide section - stainless steel A4 - DIN ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 410204 - Hexagon socket set screw with flat point -Stainles steel A4...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 725211 - Hexagon socket button head cap screw - Aluminium P60 - ISO ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216525 - Spring lock washer square section - stainless steel A2 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 510201 - Vis à tête cylindrique six pans creux CHC - Inox A4-80 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Reference 62502 - Machined Plain washer normal type NFE 25514 - Stainless s...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 725101B - Hexagon head screw - Aluminium P40 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
FUN 900 zwoelf - Special screws, socket-head cap screw
Special Screws
27.04.2010
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 610201 - Hexagon socket head cap screw - Stainless steel A4L-100 - I...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表