您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
96134198xx - ThinkTop Basic Digital
Alfa Laval
Valves
Valve Automation
Powered by
CAD模型選擇
{alfalaval/valves/valve_automation/thinktop_basic_digital.prj},{NB=9613419804},{IDNR=9613419804},{PRODUCT=ThinkTop Basic 10-30 VDC PNP/NPN},{SYS=10-30 VDC PNP/NPN},{SOL=3},{SUP=24 VDC},{CON=6 mm},{TYPE=3/2},{CAS14=BD},{HIDE=0},{INFO=data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
SYS
Supply sensor system
ⁿ/ₐ
SOL
Solenoid
ⁿ/ₐ
SUP
Supply
ⁿ/ₐ
CON
Ext. air tube connection
ⁿ/ₐ
TYPE
Valve type
ⁿ/ₐ
9613419801
9613419801
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
0
9613419802
9613419802
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
1
24 VDC
6 mm
3/2
9613419803
9613419803
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
2
24 VDC
6 mm
3/2
9613419804
9613419804
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
3
24 VDC
6 mm
3/2
9613419805
9613419805
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
1
24 VDC
6 mm
5/2
9613419852
9613419852
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
1
24 VDC
1/4"
3/2
9613419853
9613419853
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
2
24 VDC
1/4"
3/2
9613419854
9613419854
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
3
24 VDC
1/4"
3/2
9613419855
9613419855
ThinkTop Basic 10-30 VDC ...
10-30 VDC PNP/NPN
1
24 VDC
1/4"
5/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表