Fittings Mod. X6500
AIR-tec-Vogel
Pneumatic connection
Super-rapid fittings
Super-rapid fittings Series X6000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_super_rapidi/raccordi_super_rapidi_serie_x6000_acciao_inox_316l/mod_x6500.prj},{NB=X6500 8-1/8},{IDNR=},{MOD=X6500 8-1/8},{A=8},{C=8.0},{D=R1/8},{E=13.0},{F=15.0},{H=8.0},{M=24.0},{SW=12},{PESO=26},{CONFEZIONE=10},{INFO=Infotext},{D1=11.500},{D2=12.700},{L1=14.000},{L2=8.500},{R1=10.700},{R=0.800},{LL=2.500},{T1=10.000},{D3=4.000},{L3=21.000},{DNDM=10.287},{DKDM=8.566},{BZE=4.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
H
[mm]
M
[mm]
SW
[mm]
PESO
g
[mm]
CONFEZIONE
[mm]
X6500 4-1/8
X6500 4-1/8
4
8.0
R1/8
10.5
11.0
8.0
20.5
12
22
10
X6500 6-1/8
X6500 6-1/8
6
9.0
R1/8
10.5
11.9
8.0
22.5
12
20
10
X6500 6-1/4
X6500 6-1/4
6
10.0
R1/4
14.7
11.9
10.0
23.5
12
24
10
X6500 8-1/8
X6500 8-1/8
8
8.0
R1/8
13.0
15.0
8.0
24.0
12
26
10
X6500 8-1/4
X6500 8-1/4
8
8.0
R1/4
14.6
15.0
10.0
24.0
12
25
10
X6500 10-1/4
X6500 10-1/4
10
8.5
R1/4
14.0
17.4
10.0
25.5
14
36
10
X6500 10-3/8
X6500 10-3/8
10
8.5
R3/8
15.0
17.4
10.8
25.5
14
41
10
X6500 12-1/4
X6500 12-1/4
12
9.5
R1/4
15.0
20.0
10.0
28.5
17
49
10
X6500 12-3/8
X6500 12-3/8
12
9.5
R3/8
16.5
20.0
11.0
28.5
17
55
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC-WEV-..LRK - Winkel-Einschraubverschraubungen, Abdichtung im Kegelgewinde...
EXMAR
24.11.2020
PM14 - Taper Elbow Fitting, male
C Matic
11.03.2021
Verschraubungen Mod.6522
Camozzi
11.06.2024
QSL-R - L-Steckverschraubung
Festo
29.08.2023
12147 - Swivel elbow, adaptor O/D tube to male BSPT thread
IMI Norgren
17.11.2023
pl-S - stainless steel tube connector
AirTAC
21.07.2022
Winkelstutzen A9
Metalwork
21.07.2022
MFP-608 - Compression Fitting Elbows
Essentra Components
14.08.2014
QSL-G - L-Steckverschraubung
Festo
29.08.2023
PIK - PIK & Minikanal Körper & Deckel (PIK)
Pflitsch
04.03.2021
MJL - Tightening fitting
CKD
13.07.2023
15043 - ISO G - ISO R - Winkelstecker
IMI Norgren
25.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表