Raccordi Mod. X6430
AIR-tec-Vogel
Pneumatic connection
Super-rapid fittings
Super-rapid fittings Series X6000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_super_rapidi/raccordi_super_rapidi_serie_x6000_acciao_inox_316l/mod_x6432.prj},{NB=X6432 8-1/8},{IDNR=},{MOD=X6432 8-1/8},{A=8},{C=9.4},{D=G1/8},{E=18.3},{F=15.0},{G=15.0},{H=6.5},{L=50.4},{SW=14},{SW1=14},{PESO=52},{CONFEZIONE=10},{INFO=Infotext},{D1=13.500},{D2=12.700},{L1=14.000},{L2=8.500},{R1=10.700},{R=0.800},{LL=2.500},{T1=10.000},{D3=4.000},{L3=24.000},{DNDM=9.728},{BZE=4.000},{DA=1.2},{D4=30},{H1=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
H
[mm]
L
[mm]
SW
[mm]
SW1
[mm]
PESO
g
[mm]
CONFEZIONE
[mm]
H1
[mm]
X6432 4-1/8
X6432 4-1/8
4
4.0
G1/8
15.3
11.0
6.5
33.4
12
14
33
10
6.5
X6432 4-1/4
X6432 4-1/4
4
4.0
G1/4
15.8
11.0
9.0
33.4
12
14
46
10
6.5
X6432 6-1/8
X6432 6-1/8
6
8.8
G1/8
15.3
11.9
6.5
44.2
12
14
35
10
5.5
X6432 6-1/4
X6432 6-1/4
6
7.8
G1/4
18.8
11.9
9.0
38.8
14
17
47
10
5.5
X6432 8-1/8
X6432 8-1/8
8
9.4
G1/8
18.3
15.0
6.5
50.4
14
14
52
10
6.5
X6432 8-1/4
X6432 8-1/4
8
9.8
G1/4
18.8
15.0
9.0
50.4
14
17
57
10
5.5
X6432 10-1/4
X6432 10-1/4
10
10.6
G1/4
19.6
17.4
9.0
55.0
17
17
79
10
5.5
X6432 10-3/8
X6432 10-3/8
10
10.6
G3/8
19.9
17.4
9.0
55.0
17
22
91
10
8.5
X6432 12-1/4
X6432 12-1/4
12
14.0
G1/4
22.6
20.0
9.0
65.6
18
17
82
10
5.5
X6432 12-3/8
X6432 12-3/8
12
14.0
G3/8
22.0
20.0
9.0
58.0
18
22
94
10
8.5
X6432 12-1/2
X6432 12-1/2
12
14.0
G1/2
23.0
20.0
9.5
58.0
18
27
115
10
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表