您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9917.21 - Flush mounting transition box
AGRO
Installation in concrete constructions
Powered by
CAD模型選擇
{agro_bim/betonbau/9917_21.prj},{NB=9917.21(2)},{CNSORDERNO=9917.21},{L=400},{B=300},{T=220},{AN=8},{CNSMASSEXACT=1311.640},{CNSVOLUMEEXACT=24.004},{RM25=24},{RM32=20},{RM40=20},{RM50=12},{RM63=4},{GA=10},{PA=6},{BZ=UP-Schlaufkasten, 400x300x220 mm},{CNSMAT=Polyethylen},{ES=Halogenfrei},{VT=-5°C / + 60°C},{ENO=155 005 908},{IP=-},{OP=5},{CNSEAN=7611614261775},{INFOLINK=HTML (Online)},{LOD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
T
Depth
[mm]
AN
Number of nails
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
ES
Properties
ⁿ/ₐ
VT
Processing temperature
ⁿ/ₐ
ENO
E-No.
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSVOLUMEEXACT
Single volume
[l]
CNSEAN
EAN-Code
ⁿ/ₐ
RM25
Tube entries up to M25
ⁿ/ₐ
RM32
Tube entries up to M32
ⁿ/ₐ
RM40
Tube entries up to M40
ⁿ/ₐ
RM50
Tube entries up to M50
ⁿ/ₐ
RM63
Tube entries up to M63
ⁿ/ₐ
GA
Extensive pull-out apertures
ⁿ/ₐ
PA
Intake for Prefix
ⁿ/ₐ
INFOTEXT
Info text
ⁿ/ₐ
9917.21
9917.21
Flush mounting transition...
400
300
220
8
Polyethylene
non-halogen
-5°C / + 60°C
155 005 908
1311.640
24.004
7611614261775
24
20
20
12
4
10
6
Transition box Installat...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表