您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62622 - Hexagon nut left hand thread DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62622.prj},{NB=acton_6262212},{REF=6262212},{MAT=Acier inoxydable A2},{D=M 12},{DX=12},{H=10.0},{S=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Height
[mm]
S
Wrench size
[mm]
Acton 626225
626225
Acier inoxydable A2
M5
4.0
8
Acton 626226
626226
Acier inoxydable A2
M6
5.0
10
Acton 626228
626228
Acier inoxydable A2
M8
6.5
13
Acton 6262210
6262210
Acier inoxydable A2
M10
8.0
17
Acton 6262212
6262212
Acier inoxydable A2
M 12
10.0
19
Acton 6262214
6262214
Acier inoxydable A2
M 14
11.0
22
Acton 6262216
6262216
Acier inoxydable A2
M 16
13.0
24
Acton 6262218
6262218
Acier inoxydable A2
M 18
15.0
27
Acton 6262220
6262220
Acier inoxydable A2
M 20
16.0
30
Acton 6262224
6262224
Acier inoxydable A2
M 24
19.0
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表