3.12 - Bushings
voestalpine
3. Bushings with flange
Powered by
CAD模型選擇
{voest/03_buechsen_mit_bund/03_12.prj},{NB=VA_Buchsen_17852},{IDENTNR=17852},{D=22},{D1=30},{D2=35},{L1=6},{L2=3},{R=2.0},{L=86},{X=2},{GEWICHT=0.04},{CTN=84833080},{FIBRO1=2087.72.022.086},{DMEMILACRON=},{SANKYO1=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
D
Inner diameter Ød +0.3/+0.1 / H7
[mm]
D1
Outer diameter Ød1 e7/k6
[mm]
D2
Outer diameter Ød2 -0.2
[mm]
L1
Distance L1 -0.05
[mm]
L2
Distance L2
[mm]
R
Radius r
[mm]
L
Length L -0.5/-1
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
17830
17830
9
14
16
3
2
1.0
12
0.10
84833080
17831
17831
9
14
16
3
2
1.0
17
0.10
84833080
17832
17832
9
14
16
3
2
1.0
22
0.10
84833080
17833
17833
9
14
16
3
2
1.0
27
0.10
84833080
17834
17834
9
14
16
3
2
1.0
36
0.10
84833080
17900
17900
10
14
16
3
2
1.0
12
0.01
84833080
17901
17901
10
14
16
3
2
1.0
17
0.10
84833080
17835
17835
10
14
16
3
2
1.0
22
0.10
84833080
17836
17836
10
14
16
3
2
1.0
27
0.10
84833080
17837
17837
10
14
16
3
2
1.0
36
0.10
84833080
17902
17902
12
18
23
6
3
1.5
17
0.03
84833080
17838
17838
12
18
23
6
3
1.5
22
0.10
84833080
17839
17839
12
18
23
6
3
1.5
27
0.02
84833080
17840
17840
12
18
23
6
3
1.5
36
0.04
84833080
17903
17903
14
20
25
6
3
1.5
17
0.10
84833080
17904
17904
14
20
25
6
3
1.5
22
0.04
84833080
17905
17905
14
20
25
6
3
1.5
27
0.10
84833080
17906
17906
14
20
25
6
3
1.5
36
0.06
84833080
17841
17841
14
20
25
6
3
1.5
46
0.10
84833080
17842
17842
14
20
25
6
3
1.5
56
0.10
84833080
17907
17907
15
20
25
6
3
1.5
17
0.10
84833080
17908
17908
15
20
25
6
3
1.5
22
0.10
84833080
17909
17909
15
20
25
6
3
1.5
27
0.30
84833080
17910
17910
15
20
25
6
3
1.5
36
0.04
84833080
17843
17843
15
20
25
6
3
1.5
46
0.10
84833080
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表