您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Glyd Ring®Hz Kolben - Piston, double actions sealing elements from Turcon® and Zurcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Glyd Ring® Hz
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_glyd_ring_hz/turcon_glyd_ring_hz_asmtab.prj},{NB=PGS301150-M12N (011)},{IDNR=},{PARTNO=PGS301150},{DN=115.0},{D1=99.5},{L1=6.3},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{AUS=1},{SNO=3},{ORS=97.79 x 5.33},{PPATH=turcon_glyd_ring_hz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part. No
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
ⁿ/ₐ
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
PGS000080-M12N
PGS000080
8.0
3.0
2.2
0.400
0-30
0.250
PGS000100-M12N
PGS000100
10.0
5.0
2.2
0.400
0-30
0.250
PGS000120-M12N
PGS000120
12.0
7.0
2.2
0.400
0-30
0.250
PGS000140-M12N
PGS000140
14.0
9.0
2.2
0.400
0-30
0.250
PGS000160-M12N
PGS000160
16.0
11.0
2.2
0.400
0-30
0.250
PGS000180-M12N
PGS000180
18.0
13.0
2.2
0.400
0-30
0.250
PGS000200-M12N
PGS000200
20.0
15.0
2.2
0.400
0-30
0.250
PGS000220-M12N
PGS000220
22.0
17.0
2.2
0.400
0-30
0.250
PGS000250-M12N
PGS000250
25.0
20.0
2.2
0.400
0-30
0.250
PGS000254-M12N
PGS000254
25.4
20.4
2.2
0.400
0-30
0.250
PGS000320-M12N
PGS000320
32.0
27.0
2.2
0.400
0-30
0.250
PGS100150-M12N
PGS100150
15.0
7.5
3.2
0.600
0-30
0.400
PGS100180-M12N
PGS100180
18.0
10.5
3.2
0.600
0-30
0.400
PGS100190-M12N
PGS100190
19.0
11.5
3.2
0.600
0-30
0.400
PGS100200-M12N
PGS100200
20.0
12.5
3.2
0.600
0-30
0.400
PGS100210-M12N
PGS100210
21.0
13.5
3.2
0.600
0-30
0.400
PGS100220-M12N
PGS100220
22.0
14.5
3.2
0.600
0-30
0.400
PGS100240-M12N
PGS100240
24.0
16.5
3.2
0.600
0-30
0.400
PGS100250-M12N
PGS100250
25.0
17.5
3.2
0.600
0-30
0.400
PGS100280-M12N
PGS100280
28.0
20.5
3.2
0.600
0-30
0.400
PGS100300-M12N
PGS100300
30.0
22.5
3.2
0.600
0-30
0.400
PGS100320-M12N
PGS100320
32.0
24.5
3.2
0.600
0-30
0.400
PGS100350-M12N
PGS100350
35.0
27.5
3.2
0.600
0-30
0.400
PGS100360-M12N
PGS100360
36.0
28.5
3.2
0.600
0-30
0.400
PGS100380-M12N
PGS100380
38.0
30.5
3.2
0.600
0-30
0.400
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Zurcon® Glyd Ring®D Kolben - Piston, double actions sealing elements from T...
Trelleborg
21.07.2023
Turcon® Glyd Ring® Hz - Rod seal, double acting sealing element from Zurcon...
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon®...
Trelleborg
21.07.2023
Zurcon® Wynseal M - Piston, double actions sealing elements from Turcon®, Z...
Trelleborg
21.07.2023
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
SAG_001 - Metal face seals
SKF
06.06.2024
PDS - PTFE Profiles
Hallite
02.06.2023
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
SAE_HFS - HFS fabric-reinforced seals
SKF
04.08.2022
Zurcon® Wynseal und Sealing Parts GPS - Piston, double acting sealings elem...
Trelleborg
21.07.2023
Turcon® Double Delta® - Piston, double acting seal elements from Turcon® ma...
Trelleborg
21.07.2023
Turcon® Variseal® M2 - Piston, single acting sealings elements from Zurcon®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
OMK-PU - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表