您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
PDS - PTFE Profiles
Hallite
PTFE Profiles
PDS
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/pds/mm/pdsm.prj},{NB=HALLITE PDSMR00700NHLX},{CNSORDERNO=PDSMR00700NHLX},{D1=70.0},{DD1=60.6},{L1=7.1},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE PDSMR00060NHLX
PDSMR00060NHLX
6.0
+0,030/0,000
3.1
+0,030/0,000
2.4
+0.2
HALLITE PDSMR00080NHLX
PDSMR00080NHLX
8.0
+0,036/0,000
5.1
+0,030/0,000
2.4
+0.2
HALLITE PDSMR00090NHLX
PDSMR00090NHLX
9.0
+0,036/0,000
6.1
+0,036/0,000
2.4
+0.2
HALLITE PDSMR00100NHLX
PDSMR00100NHLX
10.0
+0,036/0,000
7.1
+0,036/0,000
2.4
+0.2
HALLITE PDSMR00110NHLX
PDSMR00110NHLX
11.0
+0,043/0,000
8.1
+0,036/0,000
2.4
+0.2
HALLITE PDSMR00120NHLX
PDSMR00120NHLX
12.0
+0,043/0,000
9.1
+0,036/0,000
2.4
+0.2
HALLITE PDSMR00127NHLX
PDSMR00127NHLX
12.7
+0,043/0,000
9.8
+0,036/0,000
2.4
+0.2
HALLITE PDSMR00140NHLX
PDSMR00140NHLX
14.0
+0,043/0,000
9.5
+0,036/0,000
3.6
+0.2
HALLITE PDSMR00150NHLX
PDSMR00150NHLX
15.0
+0,043/0,000
10.5
+0,043/0,000
3.6
+0.2
HALLITE PDSMR00160NHLX
PDSMR00160NHLX
16.0
+0,043/0,000
11.5
+0,043/0,000
3.6
+0.2
HALLITE PDSMR00180NHLX
PDSMR00180NHLX
18.0
+0,043/0,000
13.5
+0,043/0,000
3.6
+0.2
HALLITE PDSMR00200NHLX
PDSMR00200NHLX
20.0
+0,052/0,000
15.5
+0,043/0,000
3.6
+0.2
HALLITE PDSMR00220NHLX
PDSMR00220NHLX
22.0
+0,052/0,000
17.5
+0,043/0,000
3.6
+0.2
HALLITE PDSMR00240NHLX
PDSMR00240NHLX
24.0
+0,052/0,000
19.5
+0,052/0,000
3.6
+0.2
HALLITE PDSMR00250NHLX
PDSMR00250NHLX
25.0
+0,052/0,000
18.8
+0,052/0,000
4.8
+0.2
HALLITE PDSMR00254NHLX
PDSMR00254NHLX
25.4
+0,052/0,000
19.2
+0,052/0,000
4.8
+0.2
HALLITE PDSMR00270NHLX
PDSMR00270NHLX
27.0
+0,052/0,000
20.8
+0,052/0,000
4.8
+0.2
HALLITE PDSMR00280NHLX
PDSMR00280NHLX
28.0
+0,052/0,000
21.8
+0,052/0,000
4.8
+0.2
HALLITE PDSMR00300NHLX
PDSMR00300NHLX
30.0
+0,052/0,000
23.8
+0,052/0,000
4.8
+0.2
HALLITE PDSMR00320NHLX
PDSMR00320NHLX
32.0
+0,062/0,000
25.8
+0,052/0,000
4.8
+0.2
HALLITE PDSMR00350NHLX
PDSMR00350NHLX
35.0
+0,062/0,000
28.8
+0,052/0,000
4.8
+0.2
HALLITE PDSMR00400NHLX
PDSMR00400NHLX
40.0
+0,062/0,000
33.8
+0,062/0,000
4.8
+0.2
HALLITE PDSMR00420NHLX
PDSMR00420NHLX
42.0
+0,062/0,000
35.8
+0,062/0,000
4.8
+0.2
HALLITE PDSMR00450NHLX
PDSMR00450NHLX
45.0
+0,062/0,000
38.8
+0,062/0,000
4.8
+0.2
HALLITE PDSMR00480NHLX
PDSMR00480NHLX
48.0
+0,062/0,000
38.6
+0,062/0,000
7.1
+0.2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
506 - Bearings
Hallite
05.03.2024
RDS - PTFE Profiles
Hallite
02.06.2023
860 - Wipers
Hallite
05.03.2024
610
Hallite
05.03.2024
SAE_HFS - HFS fabric-reinforced seals
SKF
04.08.2022
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
SAG_001 - Metal face seals
SKF
06.06.2024
R16 - PTFE Profiles
Hallite
02.06.2023
714
Hallite
05.03.2024
87 - Bearings
Hallite
05.03.2024
658
Hallite
05.03.2024
754
Hallite
05.03.2024
Modèle E1-B1 - Bague d'étanchéité armature métallique simple lèvre pour arb...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
BA20AA - Piston rod flooding seal
HEFA
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表