目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
75SC - TR polyurethane transpallet rollers, steel centre, ball bearing bore
Tellurerota
Pallet truck rollers
75 - TR POLYURTETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
"TR" polyurethane transpallet rollers, steel centre
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie75/75rollers/75sc.prj},{NB=754134},{IDNR=},{COD=754134},{D=82},{F=85},{DD=20},{L=85},{LL=47},{M=14},{SL=850},{RR=425},{LC=-},{LC2=670},{LC3=450},{W=1.03},{INFO=Catalogue},{D1=70},{LX=22},{VERS=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 3km/h
[daN]
LC2
Load capacity 4km/h
[daN]
LC3
Load capacity 6km/h
[daN]
W
Weight
[kg]
754100
754100
50
40
15
40
35
11
150
0.04
754101
754101
80
40
20
40
47
14
400
200
-
350
235
0.62
754102
754102
80
70
20
70
47
14
700
390
-
560
375
0.82
754105
754105
80
90
20
90
47
14
900
430
-
700
470
1.11
754131
754131
82
60
20
60
47
14
600
360
-
480
325
0.75
754132
754132
82
70
20
70
47
14
700
400
-
560
375
0.85
754232
754232
82
70
20
70
47
16
700
400
-
560
375
0.84
754143
754143
82
75
20
75
47
14
750
400
-
590
400
0.85
754134
754134
82
85
20
85
47
14
850
425
-
670
450
1.03
754135
754135
82
90
20
90
47
14
900
440
-
700
470
1.09
754137
754137
82
100
20
100
47
14
1000
460
-
800
540
1.21
754121
754121
85
40
20
40
47
14
400
250
-
350
235
0.48
754122
754122
85
70
20
70
47
14
700
410
-
560
375
0.88
754129
754129
85
75
20
75
47
14
750
410
-
590
400
0.93
754123
754123
85
80
20
80
47
14
800
430
-
630
425
1.01
754223
754223
85
80
25
80
52
15
800
430
-
630
425
0.90
754125
754125
85
90
20
90
47
14
900
450
-
700
470
1.15
754127
754127
85
100
20
100
47
14
1000
475
-
800
540
1.28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表