目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
58CB - "TR-POWERHIGH" polyurethane wheels, cast iron centre, plain bore
Tellurerota
Industrial - Heavy duty and mechanical handling
58GH- "TR POWERHIGH" POLYURETHANE WHEELS WITH CAST IRON CENTRE
"TR-POWERHIGH" polyurethane wheels with aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie58_gh/58wheels/58_cb.prj},{NB=581126},{COD=581126},{D=200},{F=80},{DD=40 H7},{DD1=40},{L=80},{P=95},{DMAX=60},{SL=2000},{LC=1360},{LC1=1100},{W=8.51},{INFO=Technical description},{D3D=Yes},{F1=90.000},{TXT=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
P
Hub diameter
[mm]
DMAX
Max. dimension of hub bore
[mm]
SL
Static load
[daN]
LC
Load capacity 6 Km/h
[daN]
LC1
Load capacity 10 Km/h
[daN]
W
Weight
[kg]
581102
581102
100
40
15 H7
45
55
30
500
350
300
1.50
581103
581103
125
40
20 H7
60
60
30
600
440
350
2.10
581113
581113
125
50
20 H7
60
60
30
600
600
480
2.36
581114
581114
150
50
20 H7
60
70
40
910
720
580
3.27
581106
581106
200
50
20 H7
60
70
40
1500
880
700
4.86
581126
581126
200
80
40 H7
80
95
60
2000
1360
1100
8.51
581107
581107
250
50
20 H7
60
75
45
1800
1000
800
7.74
581117
581117
250
80
40 H7
80
95
60
2800
1500
1200
11.52
581128
581128
300
80
40 H7
80
100
65
3400
1900
1550
14.88
581108
581108
300
80
50 H7
80
100
65
3400
1900
1550
14.40
581118
581118
300
100
50 H7
100
120
80
4200
2400
1950
23.29
581109
581109
350
100
50 H7
100
120
80
4700
2700
2200
30.88
581110
581110
400
100
50 H7
100
120
80
5000
3000
2400
35.58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表