1SNK705250R0000
TE Connectivity
Connectors
Terminal Blocks & Barrier Strips_new
Modular Terminal Blocks
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_barrier_strips_new/modular_terminal_blocks/1snk705250r0000.prj},{NB=1SNK705250R0000},{PN=1SNK705250R0000},{NUMBEROFCIRCUITS=1},{NUMBEROFPOSITIONS=4},{NUMBEROFLEVELS=2},{SHORTTIMEWITHSTANDINGCURRENTRATING1SA=300},{IMPULSEWITHSTANDINGVOLTAGERATINGIECV=8000},{RATEDCROSSSECTIONAWG=12},{SHA256=Edi4kXV2+Qsvn1qVc+EQ2aGhMlmkNq6BW7ZBlmE12aw=},{INAME=1SNK705250R0000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
MODULARTERMINALBLOCKPRODUCTTYPE
Modular Terminal Block Product Type
ⁿ/ₐ
NUMBEROFCIRCUITS
Number of Circuits
ⁿ/ₐ
BLOCKCONFIGURATION
Block Configuration
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFLEVELS
Number of Levels
ⁿ/ₐ
GAUGETYPE
Gauge Type
ⁿ/ₐ
SHORTTIMEWITHSTANDINGCURRENTRATING1SA
Short-Time Withstanding Current Rating @ 1s
[A]
IMPULSEWITHSTANDINGVOLTAGERATINGIECV
Impulse Withstanding Voltage Rating IEC
[V]
PRODUCTWEIGHT
Product Weight
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
DINRAILMOUNTINGTYPE
DIN Rail Mounting Type
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
PRODUCTHEIGHTMM
Product Height
[mm]
PRODUCTLENGTHMM
Product Length
[mm]
PRODUCTDEPTHMM
Product Depth
[mm]
TOOLSIZE
Tool Size
ⁿ/ₐ
RATEDCROSSSECTIONAWG
Rated Cross Section
[AWG]
RATEDCROSSSECTIONMM2
Rated Cross Section
[mm2]
PRODUCTSPACING
Product Spacing
ⁿ/ₐ
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSPRINGCLAMPAWG
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
[AWG]
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
[mm2]
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp
[mm2]
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
[mm2]
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSPRINGCLAMPAWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
[AWG]
WIRESTRIPPINGLENGTH
Wire Stripping Length
ⁿ/ₐ
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
[mm2]
MAINCIRCUITCAPACITYTWINFERRULEPERSPRINGCLAMPAWG
Main Circuit Capacity - Twin Ferrule per Spring Clamp
[AWG]
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSPRINGCLAMPAWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
[AWG]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
ⁿ/ₐ
STORAGETEMPERATURERANGE
Storage Temperature Range
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
IPRATING
IP Rating
ⁿ/ₐ
1SNK705250R0000
1SNK705250R0000
1SNK705250R0000
ZK2.5-D1-PE
PI-Spring Terminal Block
1
Feed-Through
4
2
A2 2.3 mm Dia.
300
8000
15.7 g [ .618 oz ]
DIN Rail
TH35-15, TH35-7.5
Polyamide
Green & Yellow
84.6
60.3
60.3
3.5 mm [ .138 in ]
12
2.5
5.2 mm [ .205 in ]
26 - 14
.22 - 2.5
.22 - 2.5
.22 - 2.5
26 - 14
11 mm [ .433 in ]
.2 - 4
26 - 20
26 - 12
-55 - 110 C [ -67 - 230 F...
-5 - 40 C [ 23 - 104 F ]
-55 - 110 C [ -67 - 230 F...
UL 94V-0
IP20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表