05000836000 - Stainless steel plate hinge with counterbored hole
SToxxparts
05 C-Parts without standard
05000836000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000836000/05000836000.prj},{NB=05000836004},{ARTNR=05000836004},{V=1.5-fach verlängert},{L1=40},{L2=60},{D1=4},{D2=5},{D3=8.3},{M1=25},{M2=-},{M3=22.5},{S=2},{MAT=Edelstahl},{GEW=50},{INFO=https://api.meleven.de/out/SToxxparts/ac.ce.47.05000836000.pdf},{PREVIEW=05000836000.png},{DEFAULTSORTATTR=47177}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000836001
05000836001
quadratisch
30
30
3
4
6.4
18
18
-
1.5
Edelstahl
14
05000836002
05000836002
1.5-fach verlängert
30
45
3
4
6.4
18
-
16.5
1.5
Edelstahl
21
05000836003
05000836003
quadratisch
40
40
4
5
8.3
25
25
-
2
Edelstahl
32
05000836004
05000836004
1.5-fach verlängert
40
60
4
5
8.3
25
-
22.5
2
Edelstahl
50
05000836005
05000836005
quadratisch
50
50
6
5
8.3
30
30
-
2
Edelstahl
61
05000836006
05000836006
1.5-fach verlängert
50
75
6
5
8.3
30
-
27.5
2
Edelstahl
90
05000836007
05000836007
quadratisch
60
60
6
5
8.3
36
36
-
2
Edelstahl
80
05000836008
05000836008
1.5-fach verlängert
60
90
6
5
8.3
36
-
33
2
Edelstahl
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表