B Ø 3/4 - Heavy load
Special Springs
Die springs
Die springs - INCH
Die springs to ISO 10243 INCH
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/r/r_20_inch.prj},{NB=R20-076(0-in)},{CODE=R20-076},{DHINCH=3/4},{DDINCH=3/8},{LO=76},{LOINCH=3},{LOIX=3.00},{R=34.1},{RG1I=34.10},{SXINCH=0.00},{S1INCH=0.60},{F1LBS=204},{S2INCH=0.75},{F2LBS=255},{S3INCH=0.84},{F3LBS=347},{SN=22.8},{SNINCH=0.90},{FN=1361},{FNLBS=306},{SBINCH=1.08},{FBLBS=369},{MAT=Cr-Si},{BXHINCH=0.16 x 0.13},{DEINCH=0.72},{DE1=18.400},{RG1=59.000},{H=3.300},{B=4.000},{DDNUM=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
H
[mm]
DDNUM
[mm]
R20-025
R20-025
3/4
3/8
1
123.4
0.00
1.00
0.20
243
0.25
306
0.28
413
0.30
365
0.33
0.16 x 0.13
3.300
10.000
R20-032
R20-032
3/4
3/8
1 1/4
96.0
0.00
1.25
0.25
242
0.31
302
0.35
412
0.38
363
0.43
0.16 x 0.13
3.300
10.000
R20-038
R20-038
3/4
3/8
1 1/2
73.7
0.00
1.50
0.30
221
0.37
276
0.42
375
0.45
331
0.49
0.16 x 0.13
3.300
10.000
R20-044
R20-044
3/4
3/8
1 3/4
64.0
0.00
1.75
0.35
222
0.43
277
0.49
377
0.52
333
0.59
0.16 x 0.13
3.300
10.000
R20-051
R20-051
3/4
3/8
2
53.7
0.00
2.00
0.40
216
0.50
271
0.56
367
0.60
324
0.69
0.16 x 0.13
3.300
10.000
R20-064
R20-064
3/4
3/8
2 1/2
41.2
0.00
2.50
0.50
208
0.63
260
0.71
353
0.76
311
0.89
0.16 x 0.13
3.300
10.000
R20-076
R20-076
3/4
3/8
3
34.1
0.00
3.00
0.60
204
0.75
255
0.84
347
0.90
306
1.08
0.16 x 0.13
3.300
10.000
R20-089
R20-089
3/4
3/8
3 1/2
28.9
0.00
3.50
0.70
202
0.88
253
0.98
344
1.05
303
1.25
0.16 x 0.13
3.300
10.000
R20-102
R20-102
3/4
3/8
4
25.3
0.00
4.00
0.80
203
1.00
254
1.12
345
1.20
304
1.48
0.16 x 0.13
3.300
10.000
R20-115
R20-115
3/4
3/8
4 1/2
21.9
0.00
4.50
0.91
199
1.13
249
1.27
338
1.36
298
1.68
0.16 x 0.13
3.300
10.000
R20-127
R20-127
3/4
3/8
5
19.5
0.00
5.00
1.00
195
1.25
244
1.40
332
1.50
292
1.79
0.16 x 0.13
3.300
10.000
R20-139
R20-139
3/4
3/8
5 1/2
17.7
0.00
5.50
1.10
195
1.38
244
1.53
330
1.65
293
1.97
0.16 x 0.13
3.300
10.000
R20-152
R20-152
3/4
3/8
6
16.1
0.00
6.00
1.20
193
1.50
241
1.68
328
1.80
289
2.20
0.16 x 0.13
3.300
10.000
R20-305
R20-305
3/4
3/8
12
8.6
0.00
12.00
2.40
206
3.00
258
3.36
350
3.60
309
4.49
0.16 x 0.13
3.300
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表