DIN 912 (ISO 4762) - FN 125 - 12.9, schwarz - Cylinder head screws cap screws
SFS Group Schweiz AG
1 Innenantrieb Stahl
zylinderschrauben_innensechskant
DIN 912
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/zylinderschrauben_innensechskant/din_912/st/din_912_s12_9_schwarz_fn125.prj},{NB=SFS FN 125 302019 Zylinderschraube DIN 912 Stahl 12.9 schwarz M12x130},{ARTNR=302019},{WERKSTOFF=Stahl},{GUETE=12.9},{OBERFLAECHE=schwarz},{VERPACKUNG=25},{SFSNR=125},{GEW=0},{D=12.000},{D3=9.853},{P=1.750},{L=130.000},{BX=36.000},{DK=18.000},{DA=13.700},{DS=12.000},{E=11.430},{F=1.870},{K=12.000},{R=0.600},{S=10.000},{T=6.000},{V=1.200},{DW=17.230},{W=4.800},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 125 117417 Zylinde...
117417
Stahl
12.9
schwarz
100
125
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117418 Zylinde...
117418
Stahl
12.9
schwarz
500
125
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117419 Zylinde...
117419
Stahl
12.9
schwarz
100
125
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117420 Zylinde...
117420
Stahl
12.9
schwarz
500
125
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117421 Zylinde...
117421
Stahl
12.9
schwarz
100
125
3.000
2.387
0.500
35.000
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117422 Zylinde...
117422
Stahl
12.9
schwarz
500
125
3.000
2.387
0.500
35.000
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117423 Zylinde...
117423
Stahl
12.9
schwarz
100
125
3.000
2.387
0.500
40.000
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117424 Zylinde...
117424
Stahl
12.9
schwarz
500
125
3.000
2.387
0.500
40.000
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 152914 Zylinde...
152914
Stahl
12.9
schwarz
500
125
3.000
2.387
0.500
45.000
18.000
24.500
27.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117426 Zylinde...
117426
Stahl
12.9
schwarz
500
125
3.000
2.387
0.500
50.000
18.000
29.500
32.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 294610 Zylinde...
294610
Stahl
12.9
schwarz
200
125
3.000
2.387
0.500
60.000
18.000
39.500
42.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 125 117429 Zylinde...
117429
Stahl
12.9
schwarz
100
125
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117430 Zylinde...
117430
Stahl
12.9
schwarz
500
125
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117431 Zylinde...
117431
Stahl
12.9
schwarz
100
125
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117432 Zylinde...
117432
Stahl
12.9
schwarz
500
125
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117433 Zylinde...
117433
Stahl
12.9
schwarz
100
125
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117434 Zylinde...
117434
Stahl
12.9
schwarz
500
125
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117435 Zylinde...
117435
Stahl
12.9
schwarz
100
125
4.000
3.141
0.700
45.000
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117438 Zylinde...
117438
Stahl
12.9
schwarz
500
125
4.000
3.141
0.700
45.000
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117439 Zylinde...
117439
Stahl
12.9
schwarz
100
125
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117440 Zylinde...
117440
Stahl
12.9
schwarz
500
125
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 141335 Zylinde...
141335
Stahl
12.9
schwarz
100
125
4.000
3.141
0.700
55.000
20.000
31.500
35.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 141336 Zylinde...
141336
Stahl
12.9
schwarz
200
125
4.000
3.141
0.700
55.000
20.000
31.500
35.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117441 Zylinde...
117441
Stahl
12.9
schwarz
100
125
4.000
3.141
0.700
60.000
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 125 117442 Zylinde...
117442
Stahl
12.9
schwarz
200
125
4.000
3.141
0.700
60.000
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Cylinder head screws cap screws
Roehm
18.10.2023
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screw...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 121 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 114 - 8.8, schwarz - Zylinderschrauben mit Innensec...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
17.06.2024
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 912 (ISO 4762) - FN 2120 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
DIN 128 A - FN 533 - verzinkt blau - Lock washers, domed
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 503 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 2119 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表