SO 42521 - Female adaptor elbow union
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42521.prj},{NB=SO 42521-14-1/2 018.2501.504},{TYPE=SO 42521-14-1/2},{MATNR=018.2501.504},{DK=14.00},{G=G1/2},{GX=20.955},{BAR=40},{M=M20x1.5},{SW1=24},{SW2=27},{L1=43.5},{L2=22.0},{ZK=30.5},{EK=12.0},{KG=12.730},{NDM=20.000},{P=1.500},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42521-3-1/8 018.2501.0...
SO 42521-3-1/8
018.2501.040
3.00
G1/8
125
M8x1
10
14
26.5
11.5
20.0
2.5
2.250
CW617N (Messing)
SO 42521-4-1/8 018.2501.0...
SO 42521-4-1/8
018.2501.060
4.00
G1/8
125
M8x1
10
14
26.0
11.5
20.0
3.4
2.220
CW617N (Messing)
SO 42521-5-1/8 018.2501.0...
SO 42521-5-1/8
018.2501.082
5.00
G1/8
125
M8x1
10
14
26.5
11.5
20.0
4.0
2.190
CW617N (Messing)
SO 42521-6-1/8 018.2501.1...
SO 42521-6-1/8
018.2501.100
6.00
G1/8
250
M10x1
12
14
27.5
11.5
20.0
4.0
2.600
CW617N (Messing)
SO 42521-6-1/4 018.2501.1...
SO 42521-6-1/4
018.2501.110
6.00
G1/4
250
M12x1
14
19
31.5
13.5
23.5
4.5
4.460
CW617N (Messing)
SO 42521-8-1/4 018.2501.1...
SO 42521-8-1/4
018.2501.170
8.00
G1/4
150
M12x1
14
19
31.5
13.5
23.5
6.0
4.300
CW617N (Messing)
SO 42521-8-3/8 018.2501.1...
SO 42521-8-3/8
018.2501.180
8.00
G3/8
150
M14x1
17
22
34.5
16.0
24.5
6.5
6.590
CW617N (Messing)
SO 42521-10-3/8 018.2501....
SO 42521-10-3/8
018.2501.280
10.00
G3/8
125
M14x1
17
22
34.5
16.0
24.5
8.0
6.390
CW617N (Messing)
SO 42521-12-3/8 018.2501....
SO 42521-12-3/8
018.2501.390
12.00
G3/8
100
M16x1
19
22
35.5
16.0
24.5
9.0
6.860
CW617N (Messing)
SO 42521-12-1/2 018.2501....
SO 42521-12-1/2
018.2501.400
12.00
G1/2
40
M20x1.5
24
27
43.5
22.0
30.5
10.0
12.950
CW617N (Messing)
SO 42521-13-1/2 018.2501....
SO 42521-13-1/2
018.2501.454
13.00
G1/2
40
M20x1.5
24
27
43.5
22.0
30.5
11.0
12.840
CW617N (Messing)
SO 42521-14-1/2 018.2501....
SO 42521-14-1/2
018.2501.504
14.00
G1/2
40
M20x1.5
24
27
43.5
22.0
30.5
12.0
12.730
CW617N (Messing)
SO 42521-15-1/2 018.2501....
SO 42521-15-1/2
018.2501.534
15.00
G1/2
40
M20x1.5
24
27
43.5
22.0
30.5
12.0
12.410
CW617N (Messing)
SO 42521-15-3/4 018.2501....
SO 42521-15-3/4
018.2501.536
15.00
G3/4
40
M24x1.5
27
32
47.0
24.0
33.0
13.0
19.160
CW617N (Messing)
SO 42521-16-1/2 018.2501....
SO 42521-16-1/2
018.2501.566
16.00
G1/2
40
M24x1.5
27
27
45.0
24.0
31.0
14.0
16.350
CW617N (Messing)
SO 42521-16-3/4 018.2501....
SO 42521-16-3/4
018.2501.568
16.00
G3/4
40
M24x1.5
27
32
47.0
24.0
33.0
14.0
18.930
CW617N (Messing)
SO 42521-17-1/2 018.2501....
SO 42521-17-1/2
018.2501.596
17.00
G1/2
40
M24x1.5
27
27
45.0
22.0
31.0
15.0
16.100
CW617N (Messing)
SO 42521-17-3/4 018.2501....
SO 42521-17-3/4
018.2501.598
17.00
G3/4
40
M24x1.5
27
32
47.0
24.0
33.0
15.0
18.680
CW617N (Messing)
SO 42521-18-1/2 018.2501....
SO 42521-18-1/2
018.2501.646
18.00
G1/2
40
M24x1.5
27
27
45.0
22.0
31.0
13.0
15.830
CW617N (Messing)
SO 42521-18-3/4 018.2501....
SO 42521-18-3/4
018.2501.648
18.00
G3/4
40
M24x1.5
27
32
47.0
24.0
33.0
15.0
18.410
CW617N (Messing)
SO 42521-19-3/4 018.2501....
SO 42521-19-3/4
018.2501.678
19.00
G3/4
25
M28x1.5
32
32
52.5
24.0
33.0
16.0
22.360
CW617N (Messing)
SO 42521-22-3/4 018.2501....
SO 42521-22-3/4
018.2501.768
22.00
G3/4
25
M28x1.5
32
32
52.5
24.0
33.0
19.0
20.960
CW617N (Messing)
SO 42521-6,35-1/8 018.250...
SO 42521-6,35-1/8
018.2501.135
6.35
G1/8
250
M10x1
12
14
27.5
11.5
20.0
4.0
2.590
CW617N (Messing)
SO 42521-9,52-3/8 018.250...
SO 42521-9,52-3/8
018.2501.235
9.52
G3/8
125
M14x1
17
22
34.5
16.0
24.5
8.0
6.450
CW617N (Messing)
SO 42521-12,7-1/2 018.250...
SO 42521-12,7-1/2
018.2501.434
12.70
G1/2
40
M20x1.5
24
27
43.0
22.0
30.5
11.0
12.840
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表