目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Gland plate - for VX
Rittal
系统附件
底面
底面
Powered by
CAD模型選擇
{rittal/sys_zub/boden/boden/bodenblech_fur_vx.prj},{NB=8001.223},{BEST=8001.223},{DETAIL=1.000},{INFO=PDF Katalog},{BEZ1=Bodenblech},{BEZ2=für VX},{BEZ3=für Schrankbreite 800 mm},{B=800},{T=275.0},{VE=1 St.},{GEW=2.600},{CNSECLASS51=-},{CNSECLASS70=-},{CNSECLASS80=-},{CNSETIM40=-},{BB=690.0},{B1=675},{T1=150},{T2=3},{T3=237.5},{INFOPAGE=vx25_erg_s6},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
for Enclosure width
[mm]
T
深度
[mm]
VE
包装
ⁿ/ₐ
GEW
重量
[kg]
8001.210
8001.210
Gland plate
for VX
for Enclosure width 600 m...
600
75.0
1
0.800
8001.214
8001.214
Gland plate
for VX
for Enclosure width 600 m...
600
175.0
1
1.300
8001.218
8001.218
Gland plate
for VX
for Enclosure width 600 m...
600
237.5
1
1.700
8001.222
8001.222
Gland plate
for VX
for Enclosure width 600 m...
600
275.0
1
1.800
8001.211
8001.211
Gland plate
for VX
for Enclosure width 800 m...
800
75.0
1
1.000
8001.215
8001.215
Gland plate
for VX
for Enclosure width 800 m...
800
175.0
1
1.800
8001.219
8001.219
Gland plate
for VX
for Enclosure width 800 m...
800
237.5
1
2.300
8001.223
8001.223
Gland plate
for VX
for Enclosure width 800 m...
800
275.0
1
2.600
8001.212
8001.212
Gland plate
for VX
for Enclosure width 1000 ...
1000
75.0
1
0.600
8001.216
8001.216
Gland plate
for VX
for Enclosure width 1000 ...
1000
175.0
1
1.100
8001.220
8001.220
Gland plate
for VX
for Enclosure width 1000 ...
1000
237.5
1
1.500
8001.224
8001.224
Gland plate
for VX
for Enclosure width 1000 ...
1000
275.0
1
1.700
8001.213
8001.213
Gland plate
for VX
for Enclosure width 1200 ...
1200
75.0
1
0.800
8001.217
8001.217
Gland plate
for VX
for Enclosure width 1200 ...
1200
175.0
1
1.400
8001.221
8001.221
Gland plate
for VX
for Enclosure width 1200 ...
1200
237.5
1
1.800
8001.225
8001.225
Gland plate
for VX
for Enclosure width 1200 ...
1200
275.0
1
2.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表