3/2-way pilot valves
Riegler
Pneumatic products
Cylinders and control valves
Electro-pneumatically operated pilot valves
3/2-, 5/2- and 5/3-way type
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/wegeventile_elektropneumatisch/3-2_5-2_5-3-wege_ausfuehrung/32_wegeventil_asmtab.prj},{NB=517.113},{ARTNR=517.113},{ANS=G 1/2},{SPA=24 V DC},{DN=15,0},{F=3/2-Wege NC},{SC=33},{PRA=3},{VER=1},{FA=Solenoid / pneumatic},{DIMVIS=1/2\"},{FUVIS=3/2},{OPVIS=Solenoid},{RESVIS=mechanical spring},{FDVIS=normally closed},{PPATH=parts/elec_pneumatic_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANS
Port
ⁿ/ₐ
SPA
Voltage V
ⁿ/ₐ
DN
ⁿ/ₐ
F
Function
ⁿ/ₐ
517.101
517.101
G 1/8
24 V DC
5,0
3/2-way NO
517.102
517.102
G 1/4
24 V DC
7,5
3/2-way NO
517.103
517.103
G 1/2
24 V DC
15,0
3/2-way NO
517.104
517.104
G 1/8
230 V, 50 Hz
5,0
3/2-way NO
517.105
517.105
G 1/4
230 V, 50 Hz
7,5
3/2-way NO
517.106
517.106
G 1/2
230 V, 50 Hz
15,0
3/2-way NO
517.111
517.111
G 1/8
24 V DC
5,0
3/2-way NC
517.112
517.112
G 1/4
24 V DC
7,5
3/2-way NC
517.113
517.113
G 1/2
24 V DC
15,0
3/2-way NC
517.114
517.114
G 1/8
230 V, 50 Hz
5,0
3/2-way NC
517.115
517.115
G 1/4
230 V, 50 Hz
7,5
3/2-way NC
517.116
517.116
G 1/2
230 V, 50 Hz
15,0
3/2-way NC
517.121
517.121
G 1/8
24 V DC
5,0
3/2-way
517.122
517.122
G 1/4
24 V DC
7,5
3/2-way
517.123
517.123
G 1/2
24 V DC
15,0
3/2-way
517.124
517.124
G 1/8
230 V, 50 Hz
5,0
3/2-way
517.125
517.125
G 1/4
230 V, 50 Hz
7,5
3/2-way
517.126
517.126
G 1/2
230 V, 50 Hz
15,0
3/2-way
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表