目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
Accessories extentions PA - metric to metric or Pg to metric
Pflitsch
Cable Gland
Accessories
Powered by
CAD模型選擇
{pflitsch/1_kabelv/zubehoer/k12.prj},{NB=PFLITSCH EW 11225},{A1=Pg 11},{A1NDM=18.6},{A1KDM=17.260},{D=9.0},{A2=M25x1,5},{A2NDM=25},{A2KDM=23.376},{WERKSTOFF=Polyamid-GFK},{ERWEITERUNG=Pg- auf M-Gewinde},{GEWINDE=mit Pg-Anschlussgewinde und M-Innengewinde nach EN 60 423},{ARTNR=EW 11225},{C=18},{E=12.5},{SW=29x32},{SWS=29},{SWE=32.0},{VE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A1
Nominal size-outer
ⁿ/ₐ
D
Connecting thread lenght
[mm]
A2
Nominal size-inner
ⁿ/ₐ
WERKSTOFF
Material gland body
ⁿ/ₐ
ERWEITERUNG
Extension
ⁿ/ₐ
GEWINDE
Screw threads
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
C
[mm]
E
[mm]
SW
Spanner-width SWxE
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH EW 212216
M12x1,5
9.0
M16x1,5
Polyamide-GFK
M- to M-thread
connecting thread and inn...
EW 212216
18
6.0
20x22
50
PFLITSCH EW 216220
M16x1,5
9.0
M20x1,5
Polyamide-GFK
M- to M-thread
connecting thread and inn...
EW 216220
18
10.0
24x27
50
PFLITSCH EW 220225
M20x1,5
9.0
M25x1,5
Polyamide-GFK
M- to M-thread
connecting thread and inn...
EW 220225
18
14.0
29x32
50
PFLITSCH EW 225232
M25x1,5
10.0
M32x1,5
Polyamide-GFK
M- to M-thread
connecting thread and inn...
EW 225232
18
19.0
36x40
50
PFLITSCH EW 232240
M32x1,5
12.0
M40x1,5
Polyamide-GFK
M- to M-thread
connecting thread and inn...
EW 232240
18
26.0
46x51
25
PFLITSCH EW 240250
M40x1,5
12.0
M50x1,5
Polyamide-GFK
M- to M-thread
connecting thread and inn...
EW 240250
18
32.0
55x61
10
PFLITSCH EW 250263
M50x1,5
14.0
M63x1,5
Polyamide-GFK
M- to M-thread
connecting thread and inn...
EW 250263
18
42.0
68x75
10
PFLITSCH EW 07212
Pg 7
9.0
M12x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 07212
18
5.5
16x18
50
PFLITSCH EW 07216
Pg 7
9.0
M16x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 07216
18
5.5
20x22
50
PFLITSCH EW 09212
Pg 9
9.0
M12x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 09212
18
9.5
20x22
50
PFLITSCH EW 09216
Pg 9
9.0
M16x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 09216
18
9.5
20x22
50
PFLITSCH EW 09220
Pg 9
9.0
M20x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 09220
18
9.5
24x27
50
PFLITSCH EW 11216
Pg 11
9.0
M16x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 11216
18
12.5
22x24
50
PFLITSCH EW 11220
Pg 11
9.0
M20x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 11220
18
12.5
24x27
50
PFLITSCH EW 11225
Pg 11
9.0
M25x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 11225
18
12.5
29x32
50
PFLITSCH EW 13216
Pg 13,5
10.0
M16x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 13216
18
13.5
24x27
50
PFLITSCH EW 13220
Pg 13,5
10.0
M20x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 13220
18
13.5
24x27
50
PFLITSCH EW 13225
Pg 13,5
10.0
M25x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 13225
18
13.5
29x32
50
PFLITSCH EW 16220
Pg 16
10.0
M20x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 16220
18
16.5
27x29
50
PFLITSCH EW 16225
Pg 16
10.0
M25x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 16225
18
16.5
29x32
50
PFLITSCH EW 16232
Pg 16
10.0
M32x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 16232
18
16.5
36x40
50
PFLITSCH EW 21225
Pg 21
12.0
M25x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 21225
18
21.5
33x36
50
PFLITSCH EW 21232
Pg 21
12.0
M32x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 21232
18
21.5
36x40
50
PFLITSCH EW 21240
Pg 21
12.0
M40x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 21240
18
21.5
46x51
25
PFLITSCH EW 29240
Pg 29
12.0
M40x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
EW 29240
18
30.0
46x51
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表