目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPB/17 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/keilrillenscheiben/ks_fuer_zyl_bohrung/spb.prj},{NB=SPB 56/1},{BEZ=SPB 56/1},{ANR=1620362},{GTIN=4014486233537},{RILLEN=1},{AUSFNR=A},{ASFR=0901},{E=0},{F=25},{J=0},{L=45},{N=45},{DD=56},{OD=63},{D=10},{DBMAX=25},{L1=41.000},{DH=22.000},{D1=25.000},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{GEWICHT=0.55},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{ORDER=1},{VB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
L
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
SPB 56/1
SPB 56/1
1620362
4014486233537
1
A
25
0
45
45
56
63
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 56/2
SPB 56/2
1712106
4014486233544
2
A
44
0
55
45
56
63
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.62
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 56/3
SPB 56/3
1931365
4014486233551
3
G
63
0
0
0
56
63
10
15
Solid pulley
EN-GJL 200 - DIN EN 1561
0.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 63/1
SPB 63/1
1653089
4014486233568
1
A
25
0
45
45
63
70
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.65
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 63/2
SPB 63/2
1674244
4014486233575
2
A
44
0
55
45
63
70
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.84
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 63/3
SPB 63/3
1621971
4014486233582
3
G
63
0
0
0
63
70
15
15
Solid pulley
EN-GJL 200 - DIN EN 1561
0.94
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 70/1
SPB 70/1
1015421
4044978280336
1
A
25
0
45
45
70
77
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.77
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 70/2
SPB 70/2
1107091
4044978623300
2
A
44
0
55
45
70
77
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1.03
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 71/1
SPB 71/1
1685995
4014486233599
1
A
25
0
45
45
71
78
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.78
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 71/2
SPB 71/2
1690917
4014486233605
2
A
44
0
55
45
71
78
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1.06
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB71/3
SPB71/3
1735444
4014486233612
3
G
63
0
0
0
71
78
15
20
Solid pulley
EN-GJL 200 - DIN EN 1561
1.25
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 71/4
SPB 71/4
1107092
4044978623317
4
G
82
0
0
0
71
78
15
20
Solid pulley
EN-GJL 200 - DIN EN 1561
1.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 75/1
SPB 75/1
1727342
4014486233629
1
A
25
0
45
45
75
82
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.86
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 75/2
SPB 75/2
1718397
4014486233636
2
A
44
0
55
45
75
82
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1.18
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 75/3
SPB 75/3
1545922
4014486233643
3
G
63
0
0
0
75
82
15
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1.43
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 80/1
SPB 80/1
1606212
4014486233650
1
A
25
0
45
50
80
87
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
1.01
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 80/2
SPB 80/2
1757932
4014486233667
2
A
44
0
55
50
80
87
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
1.37
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 80/3
SPB 80/3
1673455
4014486233674
3
G
63
0
0
0
80
87
15
30
Solid pulley
EN-GJL 200 - DIN EN 1561
1.67
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 80/4
SPB 80/4
1717861
4014486233681
4
G
82
0
0
0
80
87
15
30
Solid pulley
EN-GJL 200 - DIN EN 1561
2.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 80/5
SPB 80/5
1608765
4014486233698
5
G
101
0
0
0
80
87
15
30
Solid pulley
EN-GJL 200 - DIN EN 1561
2.62
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 85/1
SPB 85/1
1759810
4014486233704
1
A
25
0
45
50
85
92
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
1.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 85/2
SPB 85/2
1539962
4014486233711
2
A
44
0
55
50
85
92
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
1.54
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 85/3
SPB 85/3
1631410
4014486233728
3
G
63
0
0
0
85
92
15
35
Solid pulley
EN-GJL 200 - DIN EN 1561
1.94
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 85/4
SPB 85/4
1700088
4014486233735
4
G
82
0
0
0
85
92
15
35
Solid pulley
EN-GJL 200 - DIN EN 1561
2.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPB 85/5
SPB 85/5
1581902
4014486233742
5
G
101
0
0
0
85
92
15
35
Solid pulley
EN-GJL 200 - DIN EN 1561
3.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
21.03.2024
Section SPC/22 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
26.01.2023
Section SPZ/10 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
SPB
Optibelt
16.11.2023
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
SPB - V-Belt pulleys with solid hub
Sati
11.11.2022
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
MAE-KGT-FLMU-E-S-100CR6 - Ball Screw Drives - Flanged Ball Screw Nuts, Bear...
MÄDLER
26.04.2024
with Setscrew
FYH INC.
16.11.2022
MAE-TL-KRS-3-SPB/B(17)-GG - V-Belt Pulleys made from cast iron for Taper Bu...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表