目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
ISW-SW - Double worm reduction unit with input shaft
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/isw_sw_asmtab.prj},{NB=ISW-SW050-07575 (5x15)114x30NO28NO11NO00},{TRA=19.000},{ACU1=25},{L1=100.000},{VER=10},{VER2=10},{WCAR1=43.500},{LCAR=88.000},{HCAR=75.000},{LTRA=56.500},{GR1=50},{GR2=75},{GR=050-075},{TFUX=1,'T',2,'FA',3,'FB',7,'PA',9,'PB',11,'PV'},{ESEX=1,'AS1',2,'AS2',3,'BS1',4,'BS2',5,'PS1',6,'PS2',7,'VS1',8,'VS2'},{RAP2X=7.5,10,15,20,25,30,40,50,60,80,100},{ACU1X=24,25},{ACU2X='28','35','1.250in'},{VB2X='NO','VS24x50','VS0.875inx2.36in'},{PPATH=isw_sw_asmtpl.prj},{AA=60},{B=74},{BB=8},{B1=5},{D=28},{D1=14},{F1=M6},{GG=112.5},{G1=120},{H=80},{H1=86},{H3=52},{I=75},{I2=50},{N2=43.5},{R=123.5},{RAP=75 (5x15)},{ES=1},{ENTRNRV=14x30},{VB1=NO},{ACU2=28},{VB2=NO},{TFU=1},{PFU=1},{AL2=NO},{PAL=0},{CAP=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GR
Size
ⁿ/ₐ
ACU1
Output hole shaft gear unit 1 (d)
ⁿ/ₐ
DFU
Output flange dimension gear unit 2 (d)
ⁿ/ₐ
AA
[mm]
A1
[mm]
B
[mm]
BB
[mm]
B1
[mm]
C
[mm]
D
[mm]
D1
[mm]
EA
[mm]
EB
[mm]
EC
[mm]
F
[mm]
F1
[mm]
G
[mm]
GG
[mm]
G1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
I
[mm]
I2
[mm]
K0
[mm]
K1
[mm]
L
[mm]
N2
[mm]
O1
[mm]
R
[mm]
R1
[mm]
R2
[mm]
S1
[mm]
T
[mm]
TT
[mm]
TT1
[mm]
Z
[mm]
ISW-SW 030-040 T 50 (5x10...
030-040
14
-
40
-
51
6
3
-
18
9
-
-
-
-
-
-
70
78
42
50
-
37.5
40
30
-
-
-
29
-
70
-
57
-
26
20.8
10.2
122
ISW-SW 030-050 T 50 (5x10...
030-050
14
-
40
-
51
8
3
-
25
9
-
-
-
-
-
-
80
92
52
60
-
37.5
50
30
-
-
-
29
-
84
-
57
-
30
28.3
10.2
132
ISW-SW 030-063 T 75 (7.5x...
030-063
14
-
40
-
51
8
3
-
25
9
-
-
-
-
-
-
95
112
66
72
-
37.5
63
30
-
-
-
29
-
108
-
57
-
36
28.3
10.2
145
ISW-SW 040-050 T 25 (5x5)...
040-050
18
-
50
-
60
8
4
-
25
11
-
-
-
-
-
-
80
92
52
60
-
42
50
40
-
-
-
36.5
-
84
-
70
-
30
28.3
12.5
140.5
ISW-SW 040-063 T 200 (10x...
040-063
18
-
50
-
60
8
4
-
25
11
-
-
-
-
-
-
95
112
66
72
-
42
63
40
-
-
-
36.5
-
108
-
70
-
36
28.3
12.5
156.5
ISW-SW 040-075 T 100 (10x...
040-075
18
-
50
-
60
8
4
-
28
11
-
-
-
-
-
-
112.5
120
80
86
-
42
75
40
-
-
-
36.5
-
123.5
-
70
-
40
31.3
12.5
167.5
ISW-SW 040-090 T 56.25 (7...
040-090
18
-
50
-
60
10
4
-
35
11
-
-
-
-
-
-
129.5
140
97
103
-
42
90
40
-
-
-
36.5
-
138.5
-
70
-
45
38.3
12.5
184.5
ISW-SW 050-075 T 75 (5x15...
050-075
25
-
60
-
74
8
5
-
28
14
-
-
-
-
M6
-
112.5
120
80
86
-
52
75
50
-
-
-
43.5
-
123.5
-
84
-
40
31.3
16
188
ISW-SW 050-090 T 75 (7.5x...
050-090
25
-
60
-
74
10
5
-
35
14
-
-
-
-
M6
-
129.5
140
97
103
-
52
90
50
-
-
-
43.5
-
138.5
-
84
-
45
38.3
16
205
ISW-SW 050-105 T 100 (10x...
050-105
25
-
60
-
74
12
5
-
42
14
-
-
-
-
M6
-
160
155
115
127.5
-
52
110
50
-
-
-
43.5
-
166
-
84
-
50
31.3
16
226
ISW-SW 050-110 T 150 (7.5...
050-110
25
-
60
-
74
12
5
-
42
14
-
-
-
-
M6
-
160
155
127.5
-
-
52
110
50
-
-
-
43.5
-
167.5
-
84
-
50
38.3
16
226
ISW-SW 063-090 T 100 (10x...
063-090
25
-
72
-
90
10
6
-
35
19
-
-
-
-
M6
-
129.5
140
97
103
-
66
90
63
-
-
-
53
-
138.5
-
102
-
45
38.3
21.5
205
ISW-SW 063-105 T 100 (10x...
063-105
25
-
72
-
90
12
6
-
42
19
-
-
-
-
M6
-
160
155
115
127.5
-
66
110
63
-
-
-
53
-
166
-
102
-
50
31.3
21.5
225
ISW-SW 063-110 T 56.25 (7...
063-110
25
-
72
-
90
12
6
-
42
19
-
-
-
-
M6
-
160
155
127.5
-
-
66
110
63
-
-
-
53
-
167.5
-
102
-
50
38.3
21.5
225
ISW-SW 063-130 T 187.5 (7...
063-130
25
-
72
-
90
14
6
-
45
19
-
-
-
-
M6
-
180
170
147.5
-
-
66
130
63
-
-
-
53
-
187.5
-
102
-
60
48.8
21.5
245
ISW-SW 063-150 T 150 (7.5...
063-150
25
-
72
-
90
14
6
-
50
19
-
-
-
-
M6
-
210
200
170
-
-
66
150
63
-
-
-
53
-
230
-
102
-
72.5
53.8
21.5
270
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表