1010xxMxx - WADI metric Brass
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
WADI metric Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/wadi_met_messing/1010xxmxx.prj},{NB=101042M50},{NDMA=50},{P=1.5},{L=10.0},{SW1=58},{EK1=67.0},{SW2=58},{EK2=67.0},{H=40.0},{STGEW=206.5},{PACK=5},{TEMPV=-30},{VER=7},{SW11=4.00},{SW12=8.50},{X1=20.50},{X2=57.80},{X3=7.00},{X4=26.00},{X5=1.23},{X6=0.40},{X7=44.50},{X8=1.00},{X9=25.25},{X10=0.50},{X11=54.00},{X12=0.00},{X13=0.00},{X14=0.00},{X15=0.00},{X16=0.00},{X17=0.00},{RB=5.00},{R=2.50},{EF007839=50},{EF003712=1.500},{EF000368=10.0},{EF000177=58},{EF005466=38.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=5.0},{QUANTITYINT=5.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNR=101042M50},{ARTNRX=101042M50},{A=M50x1.5},{C=38 - 44.5},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATDR=Messing vernickelt},{MATDA=CR/NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
C
Clamping area
[mm]
L
Length of Thread
[mm]
SW1
Wrench size 1
[mm]
EK1
Corner dimension 1
[mm]
SW2
Wrench size 2
[mm]
EK2
Corner dimension 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATDR
Material Pressure ring
ⁿ/ₐ
MATDA
Material sealing ring outer
ⁿ/ₐ
MATDI
Material sealing ring inner
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
101007M12
101007M12
M12x1.5
4 - 7
6.0
14
16.2
14
16.2
22.5
10.2
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
100
IP65
-30
100
11ce32b4-5c77-40e5-a698-e...
101011M16
101011M16
M16x1.5
7 - 11.5
6.0
20
23.1
20
23.1
25.0
21.8
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
50
IP65
-30
100
1fa2d378-9606-4f92-a14b-1...
101016M20
101016M20
M20x1.5
8 - 15
6.0
24
27.7
24
27.7
26.0
34.0
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
50
IP65
-30
100
841e1ad4-3799-49b7-a748-1...
101021M25
101021M25
M25x1.5
13 - 20
7.5
32
37.0
32
37.0
31.0
60.3
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
50
IP65
-30
100
0f27fe1c-94c1-44a1-a2b1-5...
101029M32
101029M32
M32x1.5
18 - 25.5
8.0
38
43.9
38
43.9
32.0
94.2
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
25
IP65
-30
100
ae8bdf09-ee52-4e92-a3b7-2...
101036M40
101036M40
M40x1.5
27 - 34.5
8.0
50
57.8
50
57.8
35.0
186.4
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
10
IP65
-30
100
8e47e2e9-98d7-4592-9289-a...
101042M50
101042M50
M50x1.5
38 - 44.5
10.0
58
67.0
58
67.0
40.0
206.5
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
5
IP65
-30
100
5e783735-d33a-47c9-beac-8...
101048M63
101048M63
M63x1.5
40 - 49
11.0
68
78.5
68
78.5
46.0
377.8
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
5
IP65
-30
100
8292f77f-78d8-4f6b-8c46-3...
1010M72
1010M72
M72x2
53 - 60
18.0
90
97.0
90
97.0
59.5
929.6
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
1
IP65
-30
100
63ffb629-6ddd-4708-919b-1...
1010M75/1
1010M75/1
M75x1.5
48 - 55
18.0
90
97.0
90
97.0
60.0
1122.6
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
1
IP65
-30
100
cc0a73c7-fd63-4d88-a7b9-5...
1010M75/2
1010M75/2
M75x1.5
53 - 60
18.0
90
97.0
90
97.0
60.0
983.2
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
00760b65-8658-462e-973b-e...
1010M80
1010M80
M80x2
53 - 60
18.0
90
97.0
90
97.0
60.0
995.2
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
8b66ae49-0c78-4a38-9e2b-1...
1010M85
1010M85
M85x2
58 - 64
18.0
100
107.0
100
107.0
60.0
1342.0
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
31caea4d-fa91-4a0c-b4e6-c...
1010M90
1010M90
M90x2
63 - 69
18.0
100
107.0
100
107.0
60.0
1213.5
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
fbd366b7-e0a1-423f-9e13-4...
1010M100
1010M100
M100x3
68 - 75
22.0
125
133.0
125
133.0
75.0
2374.3
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
0ada7d93-3848-4372-91bb-0...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表