slovenčina
English
Timing belt pulleys XL 037 for belt width 037 (3/8" = 9,53 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_xl037_asmtab.prj},{NB=T21739},{NAME=Timing belt pulley inch profile 26 XL 037/2F},{DESCRIPTION=26 XL 037},{CNSORDERNO=T21739},{TYPE=2F},{MAT=Al},{Z=26},{DP=42.04},{DE=41.53},{DF=48},{DM=30},{F=14.3},{L=22},{D=8},{N=210},{KG=0.09},{PPATH=t_belt_pulleys_with_pilot_bore_xl037_asmtpl.prj},{CNSORDERNO2=13037026}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21728
Timing belt pulley inch p...
10 XL 037
T21728
2F
Al
10
16.17
15.66
23
10
14.3
20
0
201
0.01
T21729
Timing belt pulley inch p...
11 XL 037
T21729
2F
Al
11
17.79
17.28
23
10
14.3
20
0
201
0.01
T21730
Timing belt pulley inch p...
12 XL 037
T21730
2F
Al
12
19.40
18.90
25
10
14.3
20
0
203
0.01
T65213
Timing belt pulley inch p...
13 XL 037
T65213
2F
Al
13
21.02
20.51
25
10
14.3
20
0
203
0.01
T21731
Timing belt pulley inch p...
14 XL 037
T21731
2F
Al
14
22.64
22.13
28
16
14.3
20
0
204
0.02
T21732
Timing belt pulley inch p...
15 XL 037
T21732
2F
Al
15
24.25
23.75
28
16
14.3
20
0
204
0.02
T21733
Timing belt pulley inch p...
16 XL 037
T21733
2F
Al
16
25.87
25.36
32
16
14.3
20
0
205
0.03
T65214
Timing belt pulley inch p...
17 XL 037
T65214
2F
Al
17
27.49
26.98
32
20
14.3
20
0
205
0.03
T21734
Timing belt pulley inch p...
18 XL 037
T21734
2F
Al
18
29.11
28.60
36
20
14.3
20
0
206
0.04
T65215
Timing belt pulley inch p...
19 XL 037
T65215
2F
Al
19
30.72
30.21
36
20
14.3
22
0
206
0.04
T21735
Timing belt pulley inch p...
20 XL 037
T21735
2F
Al
20
32.34
31.83
38
25
14.3
22
0
207
0.05
T21736
Timing belt pulley inch p...
21 XL 037
T21736
2F
Al
21
33.96
33.45
38
25
14.3
22
0
207
0.05
T21737
Timing belt pulley inch p...
22 XL 037
T21737
2F
Al
22
35.57
35.07
42
25
14.3
22
0
208
0.06
T21738
Timing belt pulley inch p...
24 XL 037
T21738
2F
Al
24
38.81
38.30
44
30
14.3
22
0
209
0.06
T21739
Timing belt pulley inch p...
26 XL 037
T21739
2F
Al
26
42.04
41.53
48
30
14.3
22
8
210
0.09
T65216
Timing belt pulley inch p...
27 XL 037
T65216
2F
Al
27
43.66
43.15
48
34
14.3
22
8
210
0.09
T21740
Timing belt pulley inch p...
28 XL 037
T21740
2F
Al
28
45.28
44.77
51
34
14.3
22
8
211
0.10
T21741
Timing belt pulley inch p...
30 XL 037
T21741
2F
Al
30
48.51
48.00
54
38
14.3
22
8
212
0.12
T21742
Timing belt pulley inch p...
32 XL 037
T21742
2F
Al
32
51.74
51.24
57
38
14.3
25
8
213
0.12
T65217
Timing belt pulley inch p...
34 XL 037
T65217
2F
Al
34
54.98
54.47
60
38
14.3
25
8
214
0.13
T65218
Timing belt pulley inch p...
35 XL 037
T65218
2F
Al
35
56.60
56.09
63
38
14.3
25
8
215
0.14
T21743
Timing belt pulley inch p...
36 XL 037
T21743
2
Al
36
58.21
57.70
0
45
14.3
25
8
0
0.14
T65219
Timing belt pulley inch p...
38 XL 037
T65219
2
Al
38
61.45
60.94
0
45
14.3
25
8
0
0.15
T21744
Timing belt pulley inch p...
40 XL 037
T21744
2
Al
40
64.68
64.17
0
45
14.3
25
8
0
0.16
T21745
Timing belt pulley inch p...
42 XL 037
T21745
2
Al
42
67.91
67.41
0
45
14.3
25
8
0
0.18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TBN__XL, TUN__XL - Timing Belts XL (Pitch : 5.08mm)
Misumi
31.05.2023
XL 037 - 1/5” (5,08 mm) - Timing belt pulleys
Sati
11.11.2022
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
XL - Keyless Timing Pulleys XL Type
HEFA
14.06.2024
BTM-XL - Timing belt (XL)
STAMPINGMASTERS
21.06.2024
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
XL037 – 1/5” Pitch - MPB (Reborable)
Dodge
23.01.2024
Timing belt pulleys L 050 for belt width 050 (1/2" = 12,7 mm)
Haberkorn
19.07.2021
Timing belt pulleys H 200 for belt width 200 (2" = 50,8 mm)
Haberkorn
19.07.2021
XL
KANA (Katayama Chain)
27.06.2023
Modèle A9-XL037 - Poulie dentée monobloc pas 5,08 mm (1.5") pour courroie l...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Timing belt pulleys L 075 for belt width 075 (3/4" = 19,05 mm)
Haberkorn
19.07.2021
Timing belt pulleys H 075 for belt width 075 (3/4" = 19,05 mm)
Haberkorn
19.07.2021
2GT
HEFA
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表