目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NI 150 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/ni150_asmtab.prj},{NB=84543 NI 150 32 42 7(0)},{IDNR=},{ARTIKELNR=84543},{ER=ISO},{DD=32.0},{D=42.0},{NUT=0},{H=7.0},{L=7.5},{P=5.0},{C=4.5},{M=h},{FH=0.500},{G=1.100},{LB=1.900},{LBX=0.000},{LH=2.250},{LHX=0.000},{WA=45.000},{WB=45.000},{WD=8.000},{ALPHA=22.500},{B1=0.800},{B2=2.700},{E=0.800},{K=0.700},{L1=0.100},{U=0.300},{Z=1.000},{PPATH=ni150/ni150_asmtpl.prj},{VPE=Industriepack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
ER
Groove
ⁿ/ₐ
DD
Dimension d
[mm]
D
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
84531 NI 150 6 12 4
84531
6.0
12.0
4.0
4.5
3.0
3.5
Industry Pack
40421770 NI 150 6 12 4
40421770
6.0
12.0
4.0
4.5
3.0
3.5
Small Pack
84532 NI 150 8 14 4
84532
8.0
14.0
4.0
4.5
3.0
3.5
Industry Pack
40421771 NI 150 8 14 4
40421771
8.0
14.0
4.0
4.5
3.0
3.5
Small Pack
84533 NI 150 8 16 5.5
84533
ISO
8.0
16.0
5.5
6.0
4.0
3.5
Industry Pack
40421772 NI 150 8 16 5.5
40421772
ISO
8.0
16.0
5.5
6.0
4.0
3.5
Small Pack
84534 NI 150 10 18 5.5
84534
ISO
10.0
18.0
5.5
6.0
4.0
3.5
Industry Pack
40421773 NI 150 10 18 5.5
40421773
ISO
10.0
18.0
5.5
6.0
4.0
3.5
Small Pack
84535 NI 150 12 20 5.5
84535
ISO
12.0
20.0
5.5
6.0
4.0
3.5
Industry Pack
40421774 NI 150 12 20 5.5
40421774
ISO
12.0
20.0
5.5
6.0
4.0
3.5
Small Pack
84536 NI 150 14 22 5.5
84536
ISO
14.0
22.0
5.5
6.0
4.0
3.5
Industry Pack
40421775 NI 150 14 22 5.5
40421775
ISO
14.0
22.0
5.5
6.0
4.0
3.5
Small Pack
84537 NI 150 16 24 5.5
84537
ISO
16.0
24.0
5.5
6.0
4.0
4.0
Industry Pack
40421776 NI 150 16 24 5.5
40421776
ISO
16.0
24.0
5.5
6.0
4.0
4.0
Small Pack
84538 NI 150 18 25 4.5
84538
18.0
25.0
4.5
5.0
3.5
4.0
Industry Pack
40421777 NI 150 18 25 4.5
40421777
18.0
25.0
4.5
5.0
3.5
4.0
Small Pack
84539 NI 150 20 28 5.5
84539
ISO
20.0
28.0
5.5
6.0
4.0
4.0
Industry Pack
40421778 NI 150 20 28 5.5
40421778
ISO
20.0
28.0
5.5
6.0
4.0
4.0
Small Pack
84540 NI 150 22 30 5.5
84540
ISO
22.0
30.0
5.5
6.0
4.0
4.0
Industry Pack
40421779 NI 150 22 30 5.5
40421779
ISO
22.0
30.0
5.5
6.0
4.0
4.0
Small Pack
84541 NI 150 25 35 7
84541
ISO
25.0
35.0
7.0
7.5
5.0
4.5
Industry Pack
40421780 NI 150 25 35 7
40421780
ISO
25.0
35.0
7.0
7.5
5.0
4.5
Small Pack
84542 NI 150 28 36 5.5
84542
28.0
36.0
5.5
6.0
4.0
4.0
Industry Pack
40421781 NI 150 28 36 5.5
40421781
28.0
36.0
5.5
6.0
4.0
4.0
Small Pack
84543 NI 150 32 42 7
84543
ISO
32.0
42.0
7.0
7.5
5.0
4.5
Industry Pack
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表