494366 - Push-In Plugs
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Push-In Plugs
Push-In Plugs
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09120000/p050750/494366.prj},{NB=494375},{PN=494375},{AMERSID=-},{APACID=-},{EMEAID=1036284},{COLOR=Black},{TYPE=1},{TFTS=M18 X 2.5, 3/8” BSP},{D=0.614},{DM=15.6},{D1=0.787},{D1M=20.0},{H=},{HM=8.0},{H1=},{H1M=10.0},{OVHT=10.000},{FTHK=2.000},{PR=16.2500},{OF=0.500},{INF=0.250},{IANG=1.000},{PLHT=4.000},{FDIA=20.000},{IDIA=13.600},{RLOC=14.600},{RL=8.45000000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TFTS
To Fit Thread Size
ⁿ/ₐ
D
d Plug Outside Diameter Inch
[Inch]
DM
d Plug Outside Diameter Metric
[mm]
D1
D Overall Diameter Inch
[Inch]
D1M
D Overall Diameter Metric
[mm]
H
h Plug Height Inch
[Inch]
HM
h Plug Height Metric
[mm]
H1
H Overall Height Inch
[Inch]
H1M
H Overall Height Metric
[mm]
494366
494366
-
-
1036275
Black
1
M8 X 1, 5/16 X 24, UNF
0.287
7.3
0.551
14.0
6.0
8.0
494367
494367
-
-
1036276
Black
1
-
0.330
8.4
0.551
14.0
6.0
8.0
494368
494368
-
-
1036277
Black
1
M10
0.366
9.3
0.551
14.0
4.5
6.5
494369
494369
-
-
1036278
Black
1
M10 X 1.5
0.421
10.7
0.551
14.0
6.0
8.2
494370
494370
-
-
1036279
Black
1
-
0.469
11.9
0.630
16.0
7.0
9.0
494371
494371
-
-
1036280
Black
1
M14 X 1.5
0.484
12.3
0.630
16.0
7.0
9.0
494372
494372
-
-
1036281
Black
1
M14 X 1.5
0.504
12.8
0.787
20.0
7.8
10.3
494373
494373
-
-
1036282
Black
1
-
0.539
13.7
0.787
20.0
8.0
10.0
494374
494374
-
-
1036283
Black
1
M16
0.571
14.5
0.787
20.0
5.5
7.5
494375
494375
-
-
1036284
Black
1
M18 X 2.5, 3/8” BSP
0.614
15.6
0.787
20.0
8.0
10.0
494376
494376
-
-
1036285
Black
1
-
0.669
17.0
0.866
22.0
8.2
10.8
494377
494377
-
-
1036286
Black
1
M20 X 2.5
0.724
18.4
0.984
25.0
8.0
10.5
494378
494378
-
-
1036287
Black
1
1/2" BSP
0.760
19.3
0.984
25.0
8.0
11.0
494379
494379
-
-
1036288
Black
1
-
0.854
21.7
0.984
25.0
8.0
10.5
494380
494380
-
-
1036289
Black
1
M24 X 2
0.882
22.4
1.102
28.0
9.0
12.0
494381
494381
-
-
1036290
Black
1
-
0.921
23.4
1.102
28.0
9.0
12.0
494382
494382
-
-
1036291
Black
1
M26, 3/4" BSP
0.969
24.6
1.102
28.0
9.0
12.0
494383
494383
-
-
1036292
Black
1
M27
1.004
25.5
1.102
28.0
7.5
9.5
494384
494384
-
-
1036293
Black
1
M28 X 1.5
1.043
26.5
1.102
28.0
9.0
12.0
494385
494385
-
-
1036294
Black
1
7/8" BSP
1.201
30.5
1.417
36.0
12.0
15.0
494386
494386
-
-
1036295
Black
1
M35 X 1.5
1.319
33.5
1.417
36.0
12.0
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表