目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-078 - Compression Latch Pr20.1 L22/32 Stainless Steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_078_asmtab.prj},{NB=248-9110.00-00000_(010 00020.1,0)},{AUS=rechte Version, links schließend},{BTYP=konischer Dreikant Spitz, 7mm},{MON=0},{H=0},{L=0},{MON2=0},{ZTYP=},{SA= },{EAUS=2},{TUR=0.1},{PPATH=einbausituation_a/assemblies/7_078_asmtpl.prj},{INFO=Product page DIRAK.com},{XYZ=-},{TYP=B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
BTYP
Insert version
ⁿ/ₐ
KK
Cranked Cam
[mm]
248-9043.00-03008
248-9043.00-03008
version RH, closing left
Square 8mm
00
248-9043.00-06008
248-9043.00-06008
version RH, closing left
Triangular 8mm
00
248-9043.00-09003
248-9043.00-09003
version RH, closing left
Double bit 3mm Pin
00
248-9043.00-07007
248-9043.00-07007
version RH, closing left
Conical square 9mm
00
248-9100.00-00000
248-9100.00-00000
version RH, closing left
Square 6mm
00
248-9101.00-00000
248-9101.00-00000
version RH, closing left
Square 7mm
00
248-9102.00-00000
248-9102.00-00000
version RH, closing left
Square 8mm
00
248-9103.00-00000
248-9103.00-00000
version RH, closing left
Double bit 3mm Pin
00
248-9104.00-00000
248-9104.00-00000
version RH, closing left
Double bit 5mm Pin
00
248-9105.00-00000
248-9105.00-00000
version RH, closing left
Triangular 6.5mm
00
248-9106.00-00000
248-9106.00-00000
version RH, closing left
Triangular 7mm
00
248-9107.00-00000
248-9107.00-00000
version RH, closing left
Triangular 8mm
00
248-9108.00-00000
248-9108.00-00000
version RH, closing left
Conical square 9mm
00
248-9109.00-00000
248-9109.00-00000
version RH, closing left
Hex. SW 11
00
248-9110.00-00000
248-9110.00-00000
version RH, closing left
Conical triangular pointe...
00
248-9042.00-03008
248-9042.00-03008
version LH, closing right
Square 8mm
00
248-9042.00-06008
248-9042.00-06008
version LH, closing right
Triangular 8mm
00
248-9042.00-09003
248-9042.00-09003
version LH, closing right
Double bit 3mm Pin
00
248-9042.00-07007
248-9042.00-07007
version LH, closing right
Conical square 9mm
00
248-9150.00-00000
248-9150.00-00000
version LH, closing right
Square 6mm
00
248-9151.00-00000
248-9151.00-00000
version LH, closing right
Square 7mm
00
248-9152.00-00000
248-9152.00-00000
version LH, closing right
Square 8mm
00
248-9153.00-00000
248-9153.00-00000
version LH, closing right
Double bit 3mm Pin
00
248-9154.00-00000
248-9154.00-00000
version LH, closing right
Double bit 5mm Pin
00
248-9155.00-00000
248-9155.00-00000
version LH, closing right
Triangular 6.5mm
00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表