Q198 - Bear face projection welding stud
Chinese Manufacturers
月亿汽标
Powered by
CAD模型選擇
{chinese_manufacturers/yueyi/q198.prj},{NB=Q198655},{D=M6},{D1=14.5},{D1MAX=14.5},{D1MIN=14.23},{K=2.5},{KMAX=2.5},{KMIN=2.25},{R=0.3},{R1=0.7},{A=2.25},{D2=10.75},{D2MAX=10.75},{D2MIN=10.5},{H=1.25},{HMAX=1.25},{HMIN=0.9},{D3=2.6},{D3MAX=2.6},{D3MIN=2.4},{L=55.0},{LMIN=54.4},{LMAX=55.6},{M=6.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
D1
[mm]
D1MAX
ⁿ/ₐ
D1MIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
min
[mm]
R1
max
[mm]
A
max
[mm]
D2
[mm]
D2MAX
[mm]
D2MIN
[mm]
H
[mm]
HMAX
[mm]
HMIN
[mm]
D3
[mm]
D3MAX
[mm]
D3MIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Q19848
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
8.0
7.5
8.5
Q198410
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198412
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198414
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198416
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198420
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198425.5
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198430
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198435
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198440
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198445
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198450
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198510
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198512
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198514
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198516
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198520
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198525.5
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198530
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198535
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198540
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198545
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198550
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198610
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198612
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
ISO 4033 - Hexagon nuts, Type 2
Chinese Manufacturers
27.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
Z11A - Locking assemblies, type Z11A
Chinese Manufacturers
21.05.2014
08B-3 - 08B-3
Chinese Manufacturers
21.05.2014
DIN 439 B - Hexagon thin nuts, form B
Chinese Manufacturers
27.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 86-88 - 方头短圆柱锥端紧定螺钉
Chinese Manufacturers
21.05.2014
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
KW - KW
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表