目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26636 - Miniatur self-clinching threaded standoffs open type, for stainless steel and metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch for metallic materials
02.100.200.80 Self-clinching micro fasteners
BN 26636 - MSO4 - Miniatur self-clinching threaded standoffs open type, for stainless steel and metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_80/bn_26636/mso4.prj},{NB=3800962},{BNARTNR=3800962},{BNARTNR1=300165660},{W=Rostbeständiger Stahl (AISI 400)},{D1=M1.4},{L=2},{LB=2.41},{D2=2.39},{D3=3.18},{D4=2.46-2.51},{SM=0.40},{MRL=2.3},{D11=1.400},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length marking (+0.05/-0.08)
[mm]
LB
Hole diameter in sheet +0.08 0
[mm]
D2
max.
[mm]
D3
nom.
[mm]
D4
ⁿ/ₐ
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3802045
3802045
300165656
MSO4-M1-2
Corrosion resistant stain...
M1
2
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3801808
3801808
300165657
MSO4-M1-3
Corrosion resistant stain...
M1
3
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3801377
3801377
300165658
MSO4-M1.2-2
Corrosion resistant stain...
M1.2
2
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3800642
3800642
300165659
MSO4-M1.2-3
Corrosion resistant stain...
M1.2
3
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3800962
3800962
300165660
MSO4-M1.4-2
Corrosion resistant stain...
M1.4
2
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3800650
3800650
300165661
MSO4-M1.4-3
Corrosion resistant stain...
M1.4
3
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3801663
3801663
300165662
MSO4-M1.6-2
Corrosion resistant stain...
M1.6
2
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3801298
3801298
300165665
MSO4-M1.6-3
Corrosion resistant stain...
M1.6
3
2.41
2.39
3.18
2.46-2.51
0.40
2.3
3802146
3802146
300165663
MSO4-M2-2
Corrosion resistant stain...
M2
2
3.18
3.16
3.96
3.22-3.27
0.40
3.0
3800716
3800716
300165664
MSO4-M2-3
Corrosion resistant stain...
M2
3
3.18
3.16
3.96
3.22-3.27
0.40
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表