目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0059 - Indexing plungers-Precision with cylindrical pin
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03186.prj},{NB=B0059.025ENTSPANNT},{D=25},{D1=38},{D2=42},{D3=50},{L1=51.0},{L2=62.5},{L3=13},{L5=3},{L6=60},{H=10},{F1=20},{F2=73},{GEW=0.6494},{EAN=MIN},{NDM=10},{NDM1=10.000},{GD=40},{GD2=19.0},{GD3=23},{GH=41.5},{GH1=4.0},{GT=14},{GH2=3.5},{ZZ=0.0},{XA=1.500},{XB=1.000},{XC=2.000},{XD=3.000},{XE=42.000},{XF=38.000},{XG=2.000},{XH=35.000},{XI=4.500},{XJ=31.000},{XK=50.000},{XL=5.500},{XM=1.100},{XN=24.000},{XO=27.200},{XP=1.950},{XQ=10.000},{XR=2.500},{XS=1.280},{XT=1.000},{XU=60.000},{XV=12.000},{XW=4.000},{XX=10.000},{XY=6.000},{BESTBLOHM=B0059.025},{FORM=A},{AUSF=Standardausführung},{L=134},{GW=M 10},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
H
Stroke
[mm]
F1
inital spring force F1
[N]
F2
final spring force F1
[N]
GW
Internal thread of grip ball
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0059.010
B0059.010
A
standard version
10
16
19
25
79
25.0
36.5
13
3
31
10
15
30
M 6
0.0783
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.012
B0059.012
A
standard version
12
20
23
32
91
33.0
44.5
13
3
35
10
15
35
M 8
0.1349
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.016
B0059.016
A
standard version
16
25
28
40
106.5
41.5
53.0
13
3
42
10
20
50
M 10
0.2267
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.020
B0059.020
A
standard version
20
30
33
40
114.5
41.5
53.0
13
3
50
10
36
63
M 10
0.3492
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.025
B0059.025
A
standard version
25
38
42
50
134
51.0
62.5
13
3
60
10
20
73
M 10
0.6494
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.110
B0059.110
B
locking Version
10
16
19
25
79
25.0
36.5
13
3
31
10
15
30
M 6
0.0792
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.112
B0059.112
B
locking Version
12
20
23
32
91
33.0
44.5
13
3
35
10
15
35
M 8
0.1356
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.116
B0059.116
B
locking Version
16
25
28
40
106.5
41.5
53.0
13
3
42
10
20
50
M 10
0.2281
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.120
B0059.120
B
locking Version
20
30
33
40
114.5
41.5
53.0
13
3
50
10
36
63
M 10
0.3496
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0059.125
B0059.125
B
locking Version
25
38
42
50
134
51.0
62.5
13
3
60
10
20
73
M 10
0.6484
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
03089 - Indexing plungers
norelem
26.06.2024
K0634 - Indexing plungers stainless steel, without collar
KIPP
11.06.2024
03089-05 - Indexing plungers steel or stainless steel with plastic eyelet g...
norelem
30.05.2024
03186 - Indexing plungers-Precision with cylindrical pin
norelem
30.05.2024
B0533 - Cam-action indexing plungers stainless steel
Blohm
03.06.2024
B0054 - Indexing plungers
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表