目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8033 - Clamp equal cross - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8033.prj},{NB=bene_inox_680334-400},{REF=680334-400},{MATIERE=Inox 316 L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2=119.0},{L=120.7},{POIDS=1,862},{GORGE=type B},{DG=110.000},{LC=2.850},{E=2.11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L
[mm]
POIDS
[kg]
Béné Inox 680334-050
680334-050
Inox 316 L
SF4
1/2"
12.70
25.0
57.2
0,137
Béné Inox 680334-075
680334-075
Inox 316 L
SF4
3/4"
19.05
25.0
60.3
0,172
Béné Inox 680334-100
680334-100
Inox 316 L
SF4
1"
25.40
50.5
66.7
0,451
Béné Inox 680334-150
680334-150
Inox 316 L
SF4
1" 1/2
38.10
50.5
73.0
0,465
Béné Inox 680334-200
680334-200
Inox 316 L
SF4
2"
50.80
64.0
85.7
0,705
Béné Inox 680334-250
680334-250
Inox 316 L
SF4
2" 1/2
63.50
77.5
92.1
0,922
Béné Inox 680334-300
680334-300
Inox 316 L
SF4
3"
76.20
91.0
98.4
1,155
Béné Inox 680334-400
680334-400
Inox 316 L
SF4
4"
101.60
119.0
120.7
1,862
Béné Inox 680331-050
680331-050
Inox 316 L
SF1
1/2"
12.70
25.0
57.2
0,137
Béné Inox 680331-075
680331-075
Inox 316 L
SF1
3/4"
19.05
25.0
60.3
0,172
Béné Inox 680331-100
680331-100
Inox 316 L
SF1
1"
25.40
50.5
66.7
0,451
Béné Inox 680331-150
680331-150
Inox 316 L
SF1
1" 1/2
38.10
50.5
73.0
0,465
Béné Inox 680331-200
680331-200
Inox 316 L
SF1
2"
50.80
64.0
85.7
0,705
Béné Inox 680331-250
680331-250
Inox 316 L
SF1
2" 1/2
63.50
77.5
92.1
0,922
Béné Inox 680331-300
680331-300
Inox 316 L
SF1
3"
76.20
91.0
98.4
1,155
Béné Inox 680331-400
680331-400
Inox 316 L
SF1
4"
101.60
119.0
120.7
1,862
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表