您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Swivel Foot, PA / ST Ball Joint 10
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 10
Assembled Swivel Feet PA / ST Ball Joint 10
Powered by
CAD模型選擇
{fath/position/levelling_feet/swivel_feet_ball_joint_10/assembled/swivel_foot_pa_st_ball_joint_10_asmtab.prj},{NB=9M020K05020M(0)},{PARTNR=9M020K05020M},{VER= without anti-slip plate},{BASE=20},{MXL= M5 x 20},{M=M5},{L=20},{ANG=0},{DIST=2.500},{D=19},{F=17.5},{SW=10},{FMAX=490},{WEIGHT=12.0},{CTN=73269098},{ID=118565},{MAXL=50},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{PARTNR1=098M020K},{PARTNR2=098MM05020M},{PPATH=part/swivel_foot_pa_st_ball_joint_10_asmtpl.prj},{DES=Gelenkstellfuß 20 Mini K M5x20 Stahl vz},{EAN=4066061046216}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
D
[mm]
F
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9M020K05020M
9M020K05020M
without anti-slip plate
20
M5 x 20
M5
20
19
17.5
10
490
12.0
73269098
118565
4066061046216
9M025K06020M
9M025K06020M
without anti-slip plate
25
M6 x 20
M6
20
24
17.5
10
980
14.0
73269098
161707
4066061084584
9M025K06040M
9M025K06040M
without anti-slip plate
25
M6 x 40
M6
40
25
17.5
10
980
18.0
73269098
161778
4066061084775
9M040K06020M
9M040K06020M
without anti-slip plate
40
M6 x 20
M6
20
39
17.5
10
980
19.0
73269098
162478
4066061085895
9M030K06040M
9M030K06040M
without anti-slip plate
30
M6 x 40
M6
40
29
17.5
10
980
19.5
73269098
119185
4066061046520
9M020K08020M
9M020K08020M
without anti-slip plate
20
M8 x 20
M8
20
19
17.5
13
980
20.0
73269098
135174
4066061056789
9M040K05040M
9M040K05040M
without anti-slip plate
40
M5 x 40
M5
40
39
17.5
10
490
21.0
73269098
137095
4066061058127
9M020K08040M
9M020K08040M
without anti-slip plate
20
M8 x 40
M8
40
19
17.5
13
980
22.0
73269098
117951
4066061045479
9M025K10020M
9M025K10020M
without anti-slip plate
25
M10 x 20
M10
20
24
17.5
13
3900
23.5
73269098
161781
4066061084799
9M030K06060M
9M030K06060M
without anti-slip plate
30
M6 x 60
M6
60
29
17.5
10
980
25.5
73269098
144157
4066061066665
9M040K08020M
9M040K08020M
without anti-slip plate
40
M8 x 20
M8
20
39
17.5
13
2450
26.0
73269098
161787
4066061084836
9M040K08040M
9M040K08040M
without anti-slip plate
40
M8 x 40
M8
40
39
17.5
13
2450
28.0
73269098
114642
4066061044908
9M040K06060M
9M040K06060M
without anti-slip plate
40
M6 x 60
M6
60
39
17.5
10
980
29.0
73269098
144185
4066061066696
9M025K10040M
9M025K10040M
without anti-slip plate
25
M10 x 40
M10
40
24
17.5
13
3900
37.0
73269098
161175
4066061083341
9M040K08060M
9M040K08060M
without anti-slip plate
40
M8 x 60
M8
60
39
17.5
13
2450
41.0
73269098
119779
4066061047251
9M040K10040M
9M040K10040M
without anti-slip plate
40
M10 x 40
M10
40
39
17.5
13
3900
42.0
73269098
126574
4066061050312
9M040K08080M
9M040K08080M
without anti-slip plate
40
M8 x 80
M8
80
39
17.5
13
2450
133.0
73269098
120562
4066061047787
9M025K10060M
9M025K10060M
without anti-slip plate
25
M10 x 60
M10
60
24
17.5
13
3900
49.5
73269098
161782
4066061084805
9M040K10060M
9M040K10060M
without anti-slip plate
40
M10 x 60
M10
60
39
17.5
13
3900
54.5
73269098
161708
4066061081576
9M040K10080M
9M040K10080M
without anti-slip plate
40
M10 x 80
M10
80
39
17.5
13
3900
67.0
73269098
128787
4066061052057
9M040K10100M
9M040K10100M
without anti-slip plate
40
M10 x 100
M10
100
39
17.5
13
3900
79.0
73269098
128361
4066061051593
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stee...
Elesa+Ganter
21.06.2024
Swivel Foot, PA / ST Ball Joint 15
FATH
28.06.2024
Swivel Foot, ZN / ST- BDH - Ball Joint 15
FATH
28.06.2024
Swivel Foot, PA / ST - BDH - Ball Joint 15
FATH
28.06.2024
Front Handle
FATH
28.06.2024
O200 - Photoelectric sensors
Baumer Group
15.09.2023
05001088000 - Articulated foot, plastic foot / stainless steel adjusting sp...
SToxxparts
31.05.2022
IFRM - Inductive proximity switch
Baumer Group
15.09.2023
Threaded Rod SS Metric for Swivel Feet, Ball Joint 15
FATH
28.06.2024
Threaded Bush for Square Tubes 40 x 40
FATH
28.06.2024
Swivel Foot PA / ST - BDH - Ball Joint 22
FATH
28.05.2024
Swivel Foot, PA / SS - BDH - Ball Joint 15
FATH
28.06.2024
Rubber feet base Ø 40/50
MOVET
03.08.2020
BK38.1203 - Maschinenstellfüße mit Befestigungsbohrung, Verstellspindel bew...
Bäcker
04.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表