您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
MR - Centrifugal Pumps
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/mr_row_asmtab.prj},{NB=9613397862},{IDNR=9613397862},{CODE=P(2):PCR2SESSBC5IC4NLA199NYYNNAEENNNN},{DESC=PUMP MR-200S/199 7.5kW 50HZ 220D/380Y CLA-2037 SSS SIC/SIC EPDM BLASTED LEGS/SHROUD},{ALSIS=5382},{W=102.700},{CAS29=132}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item
ⁿ/ₐ
CODE
Config code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS29
Frame size
ⁿ/ₐ
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS4VIS
Elastomer
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS6VIS
Seal Material
ⁿ/ₐ
CAS7VIS
Surface (Internal)
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS11VIS
Voltage
ⁿ/ₐ
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS15VIS
Max Inlet pressure
ⁿ/ₐ
CAS16VIS
Impeller Size
ⁿ/ₐ
CAS17VIS
Impeller option
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS25VIS
Certificates
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
CAS27VIS
1/2 diaphragm valve - air actuated
ⁿ/ₐ
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
ⁿ/ₐ
9618189890
9618189890
P(2):PCR18ESEBS6HL4NLA199...
PUMP MR-185S/199 4.5kW 60...
5382
81.000
132
Centrifugal Pump
MR
18
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
60 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614403965
9614403965
P(2):PCR2SESEBD5IL4NLA199...
PUMP MR-200S/199 7.5kW 50...
5382
100.600
132
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union DIN for DIN
50 Hz
10
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618188339
9618188339
P(2):PCR18ESEBU6HL4NLA199...
PUMP MR-185S/199 4.5kW 60...
5382
84.400
132
Centrifugal Pump
MR
18
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Flange Asept. A for ASME
60 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618096831
9618096831
P(2):PCR2SESSBY5IL4NWA199...
PUMP MR-200S/199 7.5kW 50...
5382
137.200
132
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Flange Asept. A for DIN
50 Hz
10
208-230/460
4 Poles - 1500/1800 RPM
Standard
Weg
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618155839
9618155839
P(2):PCR18ESEBS6HL4NWA199...
PUMP MR-185S/199 5.5kW 60...
5382
112.700
132
Centrifugal Pump
MR
18
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
60 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
Weg
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618155430
9618155430
P(2):PCR30ESEBW5KL4NLA240...
PUMP MR-300/240 15kW 50HZ...
5382
198.300
160
Centrifugal Pump
MR
30
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Welding Ends
50 Hz
20
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø240
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614365810
9614365810
P(2):PCR30FSEBS5LL4NLA240...
PUMP MR-300/240 18.5kW 50...
5382
235.400
180
Centrifugal Pump
MR
30
FDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
50 Hz
25
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø240
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618176219
9618176219
P(2):PCR2SNSSBD5IL4NLA199...
PUMP MR-200S/199 7.5kW 50...
5382
111.300
132
Centrifugal Pump
MR
2S
NBR
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Union DIN for DIN
50 Hz
10
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618090563
9618090563
P(2):PCR2SNSSBD5JC4NLA199...
PUMP MR-200S/199 11kW 50H...
5382
183.200
160
Centrifugal Pump
MR
2S
NBR
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Union DIN for DIN
50 Hz
15
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614379736
9614379736
P(2):PCR2SFSEBS5HL4NLA199...
PUMP MR-200S/199 5.5kW 50...
5382
95.000
132
Centrifugal Pump
MR
2S
FDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
50 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618166587
9618166587
P(2):PCR30ESEBW6ML4NLA240...
PUMP MR-300/240 22kW 60HZ...
5382
241.100
180
Centrifugal Pump
MR
30
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Welding Ends
60 Hz
30
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø240
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618181286
9618181286
P(2):PCR2SESSBN6IL4NLA199...
PUMP MR-200S/199 7.5kW 60...
5382
108.700
132
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Union DIN for ISO
60 Hz
10
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614356746
9614356746
P(2):PCR18ESEBD6HL4NLA199...
PUMP MR-185S/199 4.5kW 60...
5382
97.000
132
Centrifugal Pump
MR
18
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union DIN for DIN
60 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614365811
9614365811
P(2):PCR30NSEBS5LL4NLA240...
PUMP MR-300/240 18.5kW 50...
5382
235.300
180
Centrifugal Pump
MR
30
NBR
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
50 Hz
25
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø240
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614419197
9614419197
P(2):PCR18ESEBY5HL4NLA199...
PUMP MR-185S/199 5.5kW 50...
5382
96.500
132
Centrifugal Pump
MR
18
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Flange Asept. A for DIN
50 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618163125
9618163125
P(2):PCR2SESEBV6JL4NLA199...
PUMP MR-200S/199 11kW 60H...
5382
177.000
160
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union Asept. A for DIN
60 Hz
15
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614352886
9614352886
P(2):PCR2SESEBC6JB4NLA199...
PUMP MR-200S/199 11kW 60H...
5382
174.600
160
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Clamp for ISO-2037
60 Hz
15
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618172010
9618172010
P(2):PCR2SESEBS5HL4NLA199...
PUMP MR-200S/199 5.5kW 50...
5382
84.400
132
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
50 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614365803
9614365803
P(2):PCR18ESEBS5HL4NLA199...
PUMP MR-185S/199 5.5kW 50...
5382
84.300
132
Centrifugal Pump
MR
18
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
50 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618187034
9618187034
P(2):PCR2SESEBD5IL4NWA199...
PUMP MR-200S/199 7.5kW 50...
5382
119.600
132
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union DIN for DIN
50 Hz
10
208-230/460
4 Poles - 1500/1800 RPM
Standard
Weg
4 Bar
Ø199
No option
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614361621
9614361621
P(2):PCR2SESEBB5HL4NLA199...
PUMP MR-200S/199 5.5kW 50...
5382
92.800
132
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union RJT (BS)
50 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618107527
9618107527
P(2):PCR30ESEBS6M0000A240...
PUMP MR-300/240 IEC-180
5382
47.200
180
Centrifugal Pump
MR
30
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union SMS
60 Hz
30
208-230/460
No motor
No motor
No motor
4 Bar
Ø240
Impeller Screw
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618163802
9618163802
P(2):PCR2SESEBD5HL4NWA199...
PUMP MR-200S/199 5.5kW 50...
5382
121.300
132
Centrifugal Pump
MR
2S
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union DIN for DIN
50 Hz
7.5
208-230/460
4 Poles - 1500/1800 RPM
Standard
Weg
4 Bar
Ø199
No option
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614387869
9614387869
P(2):PCR30ESEBB5LL4NLA240...
PUMP MR-300/240 18.5kW 50...
5382
233.000
180
Centrifugal Pump
MR
30
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union RJT (BS)
50 Hz
25
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø240
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618175328
9618175328
P(2):PCR30ESEBI5KL4NLA240...
PUMP MR-300/240 15kW 50HZ...
5382
205.500
160
Centrifugal Pump
MR
30
EPDM
SSS (Single Shaft Seal)
Carbon/Stainless Steel (C...
Standard - blasted
Union ISO (IDF)
50 Hz
20
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
4 Bar
Ø240
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I-CP 2000 Series - Centrifugal Pump
Alfa Laval
27.09.2023
LKH - Centrifugal Pumps
Alfa Laval
27.09.2023
Solid C - Centrifugal Pumps
Alfa Laval
27.09.2023
LKHUP - UltraPure Centrifugal Pumps
Alfa Laval
27.09.2023
LKHM - Centrifugal Pumps
Alfa Laval
27.09.2023
LKH Prime - Centrifugal Pumps
Alfa Laval
27.09.2023
SRU Bareshaft - Rotary Lobe Pumps
Alfa Laval
30.01.2022
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
96125789xx/96129250xx/96129906xx - ThinkTop Digital
Alfa Laval
15.05.2020
LKHI - Centrifugal Pumps
Alfa Laval
27.09.2023
Unique SSV Change Over DN-80 - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Change Over DN-65 - Seat Valves
Alfa Laval
27.09.2023
Mega CPK Pump 2a - Standardised chemical pump
KSB
06.02.2024
96126396xx - ThinkTop Device Net
Alfa Laval
15.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表