您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleaning, 3-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_none/no_leakage/mixproof_st_cas12l_cas13n_cas14n_076_asmtab.prj},{NB=9613101503},{IDNR=9613101503},{CODE=MP(2):SF076076NW229BCCCCELNNB3XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613000533
9613000533
MP(2):SF076076NW119BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000548
9613000548
MP(2):SF076076NW111BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000593
9613000593
MP(2):SF076076NW129BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000624
9613000624
MP(2):SF076076NW219BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000654
9613000654
MP(2):SF076076NW229BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000972
9613000972
MP(2):SF076076NW110BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613000987
9613000987
MP(2):SF076076NW119BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001003
9613001003
MP(2):SF076076NW111BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001018
9613001018
MP(2):SF076076NW112BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001033
9613001033
MP(2):SF076076NW120BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001048
9613001048
MP(2):SF076076NW129BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001063
9613001063
MP(2):SF076076NW210BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001078
9613001078
MP(2):SF076076NW219BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001093
9613001093
MP(2):SF076076NW220BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001109
9613001109
MP(2):SF076076NW229BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100111
9613100111
MP(2):SF076076NW229BNNNNN...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100127
9613100127
MP(2):SF076101NW229BNNNNE...
ROW Version Standard
3-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100156
9613100156
MP(2):SF076051NW229BNNNNE...
ROW Version Standard
3-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100173
9613100173
MP(2):SF076063NW229BNNNNE...
ROW Version Standard
3-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100191
9613100191
MP(2):SF076051NW229PNNNNE...
ROW Version Standard
3-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100283
9613100283
MP(2):SF076076NW229INNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100309
9613100309
MP(2):SF076076NW229PNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100497
9613100497
MP(2):SF076076NW229BNNNNE...
ROW Version Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Upper
4-Basic
9613100595
9613100595
MP(2):SF076063NW219BNNNNE...
ROW Version Standard
3-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100597
9613100597
MP(2):SF076101NW219BNNNNE...
ROW Version Standard
3-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Unique SSV Change Over 2 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Unique SSV Change Over 3-Inch - Seat Valves
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
LKB Actuator 3-Inch - Butterfly Valve
Alfa Laval
25.01.2021
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
Unique SSV Shut-off 3-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Shut-off 4-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Shut-off 1-Inch - Seat Valves
Alfa Laval
27.09.2023
SMP-BC - Double Seal Valve
Alfa Laval
11.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表