피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleaning, 2-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD모델 선택
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_none/no_leakage/mixproof_st_cas12l_cas13n_cas14n_051_asmtab.prj},{NB=9613101233},{IDNR=9613101233},{CODE=MP(2):SF051051NW229BCCCCELNNB2XXXXX},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613000531
9613000531
MP(2):SF051051NW119BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000546
9613000546
MP(2):SF051051NW111BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000591
9613000591
MP(2):SF051051NW129BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000622
9613000622
MP(2):SF051051NW219BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000652
9613000652
MP(2):SF051051NW229BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000970
9613000970
MP(2):SF051051NW110BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613000985
9613000985
MP(2):SF051051NW119BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001001
9613001001
MP(2):SF051051NW111BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001016
9613001016
MP(2):SF051051NW112BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001031
9613001031
MP(2):SF051051NW120BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001046
9613001046
MP(2):SF051051NW129BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001061
9613001061
MP(2):SF051051NW210BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001076
9613001076
MP(2):SF051051NW219BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001091
9613001091
MP(2):SF051051NW220BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001107
9613001107
MP(2):SF051051NW229BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100205
9613100205
MP(2):SF051076NW229BNNNNE...
ROW Version Standard
2-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100328
9613100328
MP(2):SF051063NW229BNNNNE...
ROW Version Standard
2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100357
9613100357
MP(2):SF051051NW229BNNNNF...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100358
9613100358
MP(2):SF051051NW219BNNNNF...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100360
9613100360
MP(2):SF051051NW129BNNNNF...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100375
9613100375
MP(2):SF051051NW129INNNNF...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100407
9613100407
MP(2):SF051051NW229BNNNNH...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100467
9613100467
MP(2):SF051051NC022BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Houses with clamp
None
None
None
None
Lower
No
No
Both
3-Basic
9613100514
9613100514
MP(2):SF051051NW229ICCCCE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Lower
No
No
Both
3-Basic
9613100591
9613100591
MP(2):SF051063NW219BNNNNE...
ROW Version Standard
2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
LKB Manual 2 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Unique SSV Change Over 2-Inch - Seat Valves
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
96134198xx - ThinkTop Basic Digital
Alfa Laval
15.05.2020
Unique SSV Shut-off 2-Inch - Seat Valves
Alfa Laval
27.09.2023
ThinkTop V20/ V50 / V70
Alfa Laval
29.02.2024
LKB-F Actuator 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Change Over 1 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Shut-off RA 3-Inch - Seat Valves
Alfa Laval
27.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성