您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
Installation frame for flush-mounted installation - Toilet flush plate
Tece
Sanitary Systems
TECE flush plates
Toilet flush plate
TECElux Mini
Powered by
CAD模型選擇
{tece/sanitarsysteme/betatigungen/wc_betatigung/tecelux_mini/einbaurahmen.prj},{NB=9240648_(LOD=350)},{CNSORDERNO=9240648},{PICTURE=tcb_9240647.png},{LODLEVEL=350},{F=vergoldet},{ASM=Nein},{KT1=TECE WC-Einbaurahmen},{KT2=für flächenbündige Montage vergoldet},{WN=39269097},{UL=China},{WG=904},{PG=2009040120},{ME=St.},{LE1=1},{LE2=20},{GTIN=4027255021396},{ASTEXT=Ausschreibungstext},{HTML=HTML},{IDNR=9240648},{FILTER=G},{VERS=3},{VERSX=1},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
F
Color
ⁿ/ₐ
ASM
Exhibition samples
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
9240646
9240646
weiß
Ja
TECE WC-Einbaurahmen
für flächenbündige Montag...
4027255022287
9240647
9240647
schwarz matt
Ja
TECE WC-Einbaurahmen
für flächenbündige Montag...
4027255022294
9240648
9240648
vergoldet
Nein
TECE WC-Einbaurahmen
für flächenbündige Montag...
4027255021396
9240649
9240649
Chrom glänzend
Ja
TECE WC-Einbaurahmen
für flächenbündige Montag...
4027255017306
9240644
9240644
Metall glänzend
Nein
TECE WC-Einbaurahmen
für flächenbündige Montag...
4027255048782
9240645
9240645
glänzend
-
TECE WC-Abdeckrahmen Meta...
Chrom glänzend, für WC-Ei...
4027255042773
9240643
9240643
gebürstet
-
TECE WC-Abdeckrahmen Meta...
matt, für WC-Einbaurahmen
4027255048799
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表