您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22072 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22072 Cable glands with metric thread through self-extinguishing polyamide
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22072/50_6xx_pa_perfect_metrisch.prj},{NB=9003462},{BNARTNR=9003462},{L=8.0},{SW1=29},{SW2=29},{H=43.0},{STGEW=15.5},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{CTN=39269097},{EF000368=8},{EF003712=1.5},{EF000177=29},{H1=6.2},{A2=27.800},{EF000116=9005},{SWH=13.800},{EF005466=11},{A3=25.000},{R1=4.900},{H2=8.9},{EF007839=25},{H3=6.1},{H4=8.0},{HH=17.000},{R3=0.300},{A4=25.000},{NOCUPEROU=1.0},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=50.625 PA/FL7035},{DESCSHORT=PERFECT-KV-PA M 25X1,5},{A=M25x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard 2
ⁿ/ₐ
ZUL3
Approval
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3690718
3690718
50.612 PA/FL
M12x1.5
3 - 6.5
8.0
15
15
31.0
1.5
3.3
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003450
9003450
50.612 PA/FL7035
M12x1.5
3 - 6.5
8.0
15
15
31.0
1.5
3.3
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003451
9003451
50.612 PA/FLSW
M12x1.5
3 - 6.5
8.0
15
15
31.0
1.5
3.3
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
3690714
3690714
50.616 PA/FL
M16x1.5
5 - 9.5
8.0
20
20
35.5
2.5
6.2
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003452
9003452
50.616 PA/FL7035
M16x1.5
5 - 9.5
8.0
20
20
35.5
2.5
6.2
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003453
9003453
50.616 PA/FLSW
M16x1.5
5 - 9.5
8.0
20
20
35.5
2.5
6.2
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
3690716
3690716
50.620 PA/FL
M20x1.5
8 - 13
8.0
24
24
36.0
3.5
8.1
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003454
9003454
50.620 PA/FL7035
M20x1.5
8 - 13
8.0
24
24
36.0
3.5
8.1
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003460
9003460
50.620 PA/FLSW
M20x1.5
8 - 13
8.0
24
24
36.0
3.5
8.1
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
3690715
3690715
50.625 PA/FL
M25x1.5
11 - 17
8.0
29
29
43.0
5
15.5
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003461
9003461
50.625 PA/FL7035
M25x1.5
11 - 17
8.0
29
29
43.0
5
15.5
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003462
9003462
50.625 PA/FLSW
M25x1.5
11 - 17
8.0
29
29
43.0
5
15.5
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
3690717
3690717
50.632 PA/FL
M32x1.5
15 - 21
10.0
36
36
50.0
5
24.7
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003463
9003463
50.632 PA/FL7035
M32x1.5
15 - 21
10.0
36
36
50.0
5
24.7
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003464
9003464
50.632 PA/FLSW
M32x1.5
15 - 21
10.0
36
36
50.0
5
24.7
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
3690719
3690719
50.640 PA/FL
M40x1.5
19 - 28
10.0
46
46
51.0
7.5
43.6
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003465
9003465
50.640 PA/FL7035
M40x1.5
19 - 28
10.0
46
46
51.0
7.5
43.6
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003466
9003466
50.640 PA/FLSW
M40x1.5
19 - 28
10.0
46
46
51.0
7.5
43.6
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
3690720
3690720
50.650 PA/FL
M50x1.5
27 - 35
12.0
55
55
61.5
7.5
65.7
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003467
9003467
50.650 PA/FL7035
M50x1.5
27 - 35
12.0
55
55
61.5
7.5
65.7
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003468
9003468
50.650 PA/FLSW
M50x1.5
27 - 35
12.0
55
55
61.5
7.5
65.7
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
3690713
3690713
50.663 PA/FL
M63x1.5
32.42
12.0
68
68
65.5
13
104.9
PA6 V-0
RAL 7032 kieselgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003469
9003469
50.663 PA/FL7035
M63x1.5
32.42
12.0
68
68
65.5
13
104.9
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
9003470
9003470
50.663 PA/FLSW
M63x1.5
32.42
12.0
68
68
65.5
13
104.9
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
R22: HL3 / R23: HL3 (on r...
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 22071 - Cable glands
Bossard Catalog
12.10.2023
BN 22069 - Cable glands
Bossard Catalog
12.10.2023
BN 22048 - Cable glands
Bossard Catalog
31.10.2023
BN 22070 - Cable glands
Bossard Catalog
12.10.2023
BN 22001 - Cable glands
Bossard Catalog
26.01.2023
BN 22077 - Cable glands
Bossard Catalog
31.10.2023
HELUTOP® HT - Plastic cable gland with vibration protection
HELUKABEL
13.09.2023
SKINTOP (Pg) - Cable gland plastic with PG connecting thread
Hugro
23.12.2021
50.6xx PA/FLzzzz - PERFECT metric PA6 V-0
Jacob
21.05.2024
BN 22101 - Hex nuts
Bossard Catalog
12.10.2023
Non-Metallic Cable Glands PG Threads
ABB Installation Products
09.03.2023
BN 22078 - Cable glands
Bossard Catalog
31.10.2023
BN 22247 - Cable glands
Bossard Catalog
26.01.2023
SKINTOP® MSR-M-XL - Cable gland brass reduced with long connection thread
LAPP
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表