您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Door/operating panel (enclosure)
SIEMENS
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Door (electrical cabinet)
Powered by
CAD模型選擇
{siemens/27/27-18/27-18-22/27-18-22-04.prj},{NB=8MF18802UT152BA2},{MANUID=8MF18802UT152BA2},{BAA020=1800.0},{BAB577=MIN},{BAF016=800.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=94039010},{SUPPLIERALTNO=8MF1880-2UT15-2BA2},{IMAGE=../../../_pool_/4f/38/g_i202_xx_47062p.png},{DESCSHORT=Door, left, with ventilation openings, IP40, H: 1800 mm, W: 800 mm, RAL 7035, ..},{DESCLONG=SIVACON, door, left, ventilated, IP40, H: 1800 mm, W: 800 mm, RAL 7035, Protection class 1},{EAN=4001869542676},{MANUNAME=Siemens},{MANUTYPEDESC=SIVACON, door, left, ventilated, IP40, H: 1800 mm, W: 800 mm, RAL 7035, Pr},{AAB392=false},{AAC218=false},{BAA351=light grey},{BAB664=Steel},{BAG975=IP40},{BAH443=false},{COO=DE}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB392
Designed as door for disconnecting switch interlock
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
BAA020
Height
[mm]
BAB577
Depth
[mm]
BAA351
Color
ⁿ/ₐ
BAB664
Material
ⁿ/ₐ
BAF016
Width
[mm]
BAG975
Protection type IP
ⁿ/ₐ
BAH443
Inspection door present
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
8MF10502UT250BA2
8MF10502UT250BA2
8MF1050-2UT25-0BA2
Door half, left, IP55, H:...
SIVACON, door half, left,...
4001869488752
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
500.0
IP55
false
1
1
1
DE
85381000
8MF10702UT250BA2
8MF10702UT250BA2
8MF1070-2UT25-0BA2
Door half, left, IP55, H:...
SIVACON, door half, left,...
4001869488745
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
450.0
IP55
false
1
1
1
DE
85381000
8MF10602UT250BE2
8MF10602UT250BE2
8MF1060-2UT25-0BE2
Door half, left, inspecti...
SIVACON, door half, left,...
4001869489483
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
600.0
IP55
true
1
1
1
DE
85381000
8MF10802UT251BA2
8MF10802UT251BA2
8MF1080-2UT25-1BA2
Door half, left, with ven...
SIVACON, door half, left,...
4001869488950
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
800.0
IP20
false
1
1
1
DE
85381000
8MF10702UT151BA2
8MF10702UT151BA2
8MF1070-2UT15-1BA2
Door, left, with ventilat...
SIVACON, door, left, vent...
4001869488554
Siemens
SIVACON, door, left, vent...
false
false
2000.0
light grey
Steel
450.0
IP20
false
1
1
1
DE
85381000
8MF10602UT140BA2
8MF10602UT140BA2
8MF1060-2UT14-0BA2
Door, right, IP55, H: 200...
SIVACON, door, right, IP5...
4001869487946
Siemens
SIVACON, door, right, IP5...
false
false
2000.0
light grey
Steel
600.0
IP55
false
1
1
1
DE
85381000
8MF10602UT251BA2
8MF10602UT251BA2
8MF1060-2UT25-1BA2
Door half, left, with ven...
SIVACON, door half, left,...
4001869488943
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
600.0
IP20
false
1
1
1
DE
85381000
8MF10402UT250BA2
8MF10402UT250BA2
8MF1040-2UT25-0BA2
Door half, left, IP55, H:...
SIVACON, door half, left,...
4001869488738
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
400.0
IP55
false
1
1
1
DE
85381000
8MF10402UT251BA2
8MF10402UT251BA2
8MF1040-2UT25-1BA2
Door half, left, with ven...
SIVACON, door half, left,...
4001869488912
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
400.0
IP20
false
1
1
1
DE
85381000
8MF10702UT150BA2
8MF10702UT150BA2
8MF1070-2UT15-0BA2
Door, left, IP55, H: 2000...
SIVACON, door, left, IP55...
4001869488134
Siemens
SIVACON, door, left, IP55...
false
false
2000.0
light grey
Steel
450.0
IP55
false
1
1
1
DE
85381000
8MF10802UT140BE2
8MF10802UT140BE2
8MF1080-2UT14-0BE2
Door, right, inspection w...
SIVACON, door, right, ins...
4001869489131
Siemens
SIVACON, door, right, ins...
false
false
2000.0
light grey
Steel
800.0
IP55
true
1
1
1
DE
85381000
8MF10602UT141BA2
8MF10602UT141BA2
8MF1060-2UT14-1BA2
Door, right, with ventila...
SIVACON, door, on the rig...
4001869488363
Siemens
SIVACON, door, on the rig...
false
false
2000.0
light grey
Steel
600.0
IP20
false
1
1
1
DE
85381000
8MF10602UT150BE2
8MF10602UT150BE2
8MF1060-2UT15-0BE2
Door, left, inspection wi...
SIVACON, door, left, insp...
4001869489308
Siemens
SIVACON, door, left, insp...
false
false
2000.0
light grey
Steel
600.0
IP55
true
1
1
1
DE
85381000
8MF10602UT250BA2
8MF10602UT250BA2
8MF1060-2UT25-0BA2
Door half, left, IP55, H:...
SIVACON, door half, left,...
4001869488769
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
600.0
IP55
false
1
1
1
DE
85381000
8MF10802UT250BE2
8MF10802UT250BE2
8MF1080-2UT25-0BE2
Door half, left, inspecti...
SIVACON, door half, left,...
4001869489490
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
800.0
IP55
true
1
1
1
DE
85381000
8MF10402UT151BA2
8MF10402UT151BA2
8MF1040-2UT15-1BA2
Door, left, with ventilat...
SIVACON, door, left, vent...
4001869488547
Siemens
SIVACON, door, left, vent...
false
false
2000.0
light grey
Steel
400.0
IP20
false
1
1
1
DE
85381000
8MF10502UT250BE2
8MF10502UT250BE2
8MF1050-2UT25-0BE2
Door half, left, inspecti...
SIVACON, door half, left,...
4001869489476
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
500.0
IP55
true
1
1
1
DE
85381000
8MF10302UT142BA2
8MF10302UT142BA2
8MF1030-2UT14-2BA2
Door, right, with ventila...
SIVACON, door, on the rig...
4001869542485
Siemens
SIVACON, door, on the rig...
false
false
2000.0
light grey
Steel
300.0
IP40
false
1
1
1
DE
94039010
8MF10302UT152BA2
8MF10302UT152BA2
8MF1030-2UT15-2BA2
Door, left, with ventilat...
SIVACON, door, left, vent...
4001869542690
Siemens
SIVACON, door, left, vent...
false
false
2000.0
light grey
Steel
300.0
IP40
false
1
1
1
DE
94039010
8MF10302UT252BA2
8MF10302UT252BA2
8MF1030-2UT25-2BA2
Door half, left, with ven...
SIVACON, door half, left,...
4001869542904
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
300.0
IP40
false
1
1
1
DE
94039010
8MF10602UT140BE2
8MF10602UT140BE2
8MF1060-2UT14-0BE2
Door, right, inspection w...
SIVACON, door, right, ins...
4001869489124
Siemens
SIVACON, door, right, ins...
false
false
2000.0
light grey
Steel
600.0
IP55
true
1
1
1
DE
85381000
8MF10502UT252BA2
8MF10502UT252BA2
8MF1050-2UT25-2BA2
Door half, left, with ven...
SIVACON, door half, left,...
4001869542935
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
500.0
IP40
false
1
1
1
DE
94039010
8MF10602UT143BA2
8MF10602UT143BA2
8MF1060-2UT14-3BA2
Door, right, with cut-out...
SIVACON, door, right, wit...
4001869541969
Siemens
SIVACON, door, right, wit...
false
false
2000.0
light grey
Steel
600.0
false
1
1
1
DE
94039010
8MF10802UT143BA2
8MF10802UT143BA2
8MF1080-2UT14-3BA2
Door, right, with cut-out...
SIVACON, door, right, wit...
4001869541976
Siemens
SIVACON, door, right, wit...
false
false
2000.0
light grey
Steel
800.0
false
1
1
1
DE
94039010
8MF10702UT251BA2
8MF10702UT251BA2
8MF1070-2UT25-1BA2
Door half, left, with ven...
SIVACON, door half, left,...
4001869488929
Siemens
SIVACON, door half, left,...
false
false
2000.0
light grey
Steel
450.0
IP20
false
1
1
1
DE
85381000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表