您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ATEC Abgas-Technologie
Created: 05.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ATEC Abgas-Technologie
87001 - Acoustic hood - RAL 7016 color
ATEC Abgas-Technologie
Acoustic enclosure
Powered by
CAD模型選擇
{atec_abgas/acoustic_enclosure/schallhaube_ral7016_asmtab.prj},{NB=87021207_300135},{ARTIKEL=87021207},{ORDERNO=87021207},{LODDEST=architecture},{LODLEVEL=300},{H=1880},{B=1700},{T=1150},{BEZ=eSILENT HT Schallhaube 1880x1700x1150 Ansaugung hinten RAL 7016 (HxBxT)},{OBERFLACHE= RAL 7016},{COLOUR=135},{MATR=Stahl ZM310},{MATT=Stahl ZM310},{MATTD=Mineralfaser mit Glasseidenbeschichtung},{MATTV=Stahl verzinkt},{TUREN=5},{CNSMASSEXACT=280},{INFO=Website-Link},{PPATH=assemblies/schallhaube_asmtpl.prj},{GTIN=4057566295735},{ZOLL=73269098},{ETIM90=Cover/casing for outdoor units (EC001249)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Part ID
ⁿ/ₐ
H
High
[mm]
B
Width
[mm]
T
Depth
[mm]
BEZ
Description
ⁿ/ₐ
OBERFLACHE
Colour
ⁿ/ₐ
MATR
Material - Frame
ⁿ/ₐ
MATT
Material - Doors
ⁿ/ₐ
MATTD
Material - Doors/Insulation
ⁿ/ₐ
MATTV
Material - Doors/Closures
ⁿ/ₐ
TUREN
Number of doors
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
GTIN
ⁿ/ₐ
ZOLL
Customs tariff number
ⁿ/ₐ
ETIM90
ETIM-9.0
ⁿ/ₐ
87021100
87021100
1080
1210
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
140
4057566295582
73269098
Cover/casing for outdoor ...
87021101
87021101
1280
1210
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
160
4057566295599
73269098
Cover/casing for outdoor ...
87021102
87021102
1080
1400
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566295605
73269098
Cover/casing for outdoor ...
87021103
87021103
1280
1400
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566295612
73269098
Cover/casing for outdoor ...
87021104
87021104
1080
1510
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566295629
73269098
Cover/casing for outdoor ...
87021105
87021105
1280
1510
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
180
4057566295636
73269098
Cover/casing for outdoor ...
87021106
87021106
1080
1700
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566295643
73269098
Cover/casing for outdoor ...
87021107
87021107
1280
1700
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566295650
73269098
Cover/casing for outdoor ...
87021200
87021200
1620
1210
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566295667
73269098
Cover/casing for outdoor ...
87021201
87021201
1820
1210
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
220
4057566295674
73269098
Cover/casing for outdoor ...
87021202
87021202
1680
1400
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566295681
73269098
Cover/casing for outdoor ...
87021203
87021203
1880
1400
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
250
4057566296046
73269098
Cover/casing for outdoor ...
87021204
87021204
1620
1510
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566295704
73269098
Cover/casing for outdoor ...
87021205
87021205
1820
1510
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
250
4057566295711
73269098
Cover/casing for outdoor ...
87021206
87021206
1680
1700
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
260
4057566295728
73269098
Cover/casing for outdoor ...
87021207
87021207
1880
1700
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
280
4057566295735
73269098
Cover/casing for outdoor ...
87031100
87031100
1080
1510
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
140
4057566295742
73269098
Cover/casing for outdoor ...
87031101
87031101
1280
1510
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
160
4057566295759
73269098
Cover/casing for outdoor ...
87031102
87031102
1080
1700
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566295766
73269098
Cover/casing for outdoor ...
87031103
87031103
1280
1700
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566295773
73269098
Cover/casing for outdoor ...
87031104
87031104
1080
1810
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566295780
73269098
Cover/casing for outdoor ...
87031105
87031105
1280
1810
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
180
4057566295797
73269098
Cover/casing for outdoor ...
87031106
87031106
1080
2000
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566295803
73269098
Cover/casing for outdoor ...
87031107
87031107
1280
2000
1150
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566295810
73269098
Cover/casing for outdoor ...
87031200
87031200
1620
1510
910
eSILENT HT Acoustic hood ...
RAL 7016
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566295827
73269098
Cover/casing for outdoor ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表